Home > Resources > Lexium MDrive part builder Lexium MDrive part builder Select from the available features to build the for the desired Lexium MDrive integrated stepper motor product. Part Number: Copy to clipboard Get Reference Info Product Inquiry Torque Select Option Standard High Feedback Select Option Open Loop Closed Loop Absolute Encoder Control Type Select Option Pulse/Direction Programmable Motion Ethernet TCP/IP CANopen NEMA Size Select Option 17 (42 mm) 23 (57 mm) 34 (85 mm) Motor Length Select Option Single Double Triple Options Select Option IP 20 IP 65 Connectivity Accessories Accessory Function Part Number Communications Converter Prototype Develoment Cable(s) Signal Cable Power Cable Communications Cable Connector Kit(s) (only needed for replacements) Pluggable, set of 3 Misc Accessory