Menu

Product Family: Stepper Motors

Planetary Gearbox

Powerful yet lightweight, suitable for complex production cycles due to low-friction bearing design and optimized lubrication. Straight and right angle configurations available in NEMA 17, 23 and 34 sizes as custom accessories for SEM motor and integrated motor products. To get started, complete the form below.

Factory Mounted Differential Encoder

Single end optical encoder mounted at the factory. Encoder part number appends to the motor part number eg. M-1713-ED100.  This product is an add-on option and not sold independently of a stepper motor or MDrive integrated motor/driver product. Specifications Type Differential optical Number of signals 6 Line counts(1) 100, 200, 250, 400, 500 or 1000 Mating …

Factory Mounted Differential Encoder Read More »

Factory Mounted Single-end Encoder

Single end optical encoder mounted at the factory. Encoder part number appends to the motor part number eg. M-1713-ES100.  This product is an add-on option and not sold independently of a stepper motor or MDrive integrated motor/driver product. Specifications Type Single-end optical Number of signals 3 Line counts(1) 100, 200, 250, 400, 500 or 1000 Mating …

Factory Mounted Single-end Encoder Read More »

Do NOT follow this link or you will be banned from the site!