Home > Resources > Networks > Modbus/TCP

Modbus/TCP

Standard Modbus protocol for industrial Ethernet.

Modbus/TCP industrial protocol over Ethernet TCP/IP

Lexium MDrive Ethernet TCP/IP products supporting Modbus are  available in two motor styles:

  •  Standard or high-torque rotary motor
  • ACME screw external shaft linear actuator

Both stepper motor styles are available in open loop, closed loop or with a multi-turn absolute encoder.

lmd-150x150

Rotary products

Lexium MDrive Ethernet rotary motor products with Modbus are available in standard sizes: NEMA 17, NEMA 23 & NEMA 34.

Linear products

Lexium MDrive Ethernet external shaft linear actuator products with Modbus are available in standard sizes: NEMA 17 & NEMA 23.

Modbus/TCP resources

Third-Party Integrations

How to set up a Lexium MDrive Ethernet  to communicate over Modbus/TCP to a Maple Systems HMI using the Lexium MDrive Software Suite and Maple’s EasyBuilder 5000 software.

How to set up a Lexium MDrive Ethernet  to communicate over Modbus/TCP Pro-face HMI using the Lexium MDrive Software Suite and Pro-face’s GP-Pro EX software.

Modbus/TCP overview

Modbus/TCP is one of the most widely used industrial Ethernet solution for factory automation. The MODBUS protocol was originally developed in 1979 by Modicon to be used to communicate over RS232 and RS485. MODBUS/TCP is a TCP/IP adaptation of the MODBUS-RTU protocol using the standard TCP/IP stack. MODBUS is a client/server protocol. Services are provided via function codes to read or write data in bit or word form. MODBUS/TCP is used in 22% of industrial Ethernet networks, making it compatible with a large array of devices.

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.

Schneider Electric Motion USA