Home > Downloads > CANopen

CANopen

CiA compliant CANopen DS301 and DSP402 products.

Standards compliant CANopen products

SEM USA offers a number of products featuring our CANopen Fieldbus, interface which complies with applicable CAN in Automation (CiA) standards for communications, motion profiles, commissioning and connectivity. 

Lexium CANopen products

lmd-150x150

Rotary products

Lexium MDrive CANopen rotary motor products are available in standard sizes: NEMA 17, NEMA 23 & NEMA 34.

Linear products

Lexium MDrive CANopen external shaft linear actuator products are available in standard sizes: NEMA 17 & NEMA 23.

lmm-250x250

Motion Module

Lexium Motion Module CANopen 1.5A has the core features and functionality of our integrated intelligent motor products in a modular PCB-mount form.

MDrive/MForce CANopen products

mdiveplus-150x150

Rotary products

MDrive CANopen rotary motor products are available in standard sizes: NEMA 14, NEMA 17, NEMA 23 & NEMA 34 (DC & AC power).

Linear products

MDrive CANopen external an d non-captive shaft linear actuator products are available in standard sizes: NEMA 14, NEMA 17 & NEMA 23.

mforce-250x250

MForce

MForce CANopen is available in two pwer ranges, the 3.0 A RMS MicroDrive and the 5.0A RMS PowerDrive.

CANopen Overview

CANopen is the standard industrial communication protocol on the CAN (Controller Area Network) bus. CANopen technology is used in a wide range of application areas, including medical equipment, vehicles, railway, and building automation. CAN in Automation (CiA) is the governing body that oversees CANopen Standards.

CANopen uses standardized object libraries to perform different functions within these application areas, the library supported by Lexium MDrive products is CiA402: Device Profile for Drives and Motion Control. Lexium MDrive products offer comprehensive support for the following CiA402 modes/profiles:

  • Profile Position
  • Profile Velocity
  • Homing mode
  • Profile Torque
  • Cyclic Sync Position

Schneider Electric Motion USA Lexium MDrive CANopen products also support the following CiA standards:

  • CiA301: Application Layer and Communication Profile
  • CiA305: Layer Setting Services
  • CiA303-1: Cabling and Connector Pin Assignment
  • CiA303-3: Indicator Specification

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.

Schneider Electric Motion USA