Home > All Products > MDrive Intelligent Motors > MDrive Linear Actuators > MLM5 NEMA 23 Non-captive Linear Step/direction input IP20

MDrive® Plus
MLM5 NEMA 23 Non-captive Linear Step/direction input IP20
MDrive Plus NEMA size 23 (57 mm) integrated stepper motor linear actuator. This is a Step/direction input with SPI interface for parameterization.
- Holding torque range oz-in (N-cm): 90 …283 (64 … 200)
- I/O connector options: Flying Leads, Pluggable, Wire Crimp
- Com connector: IDC, None
Need more advanced features?
Lexium MDrive Linear Actuator products offer advanced features such as closed lopp performance and absolute encoders.
> Read more
General | ||
---|---|---|
Control Type | — | Step/direction input |
Control Method | — | |
P1 Connector Options | Power & I/O | Flying Leads, Pluggable, Wire Crimp |
P2 Connector Options | Comm | IDC, None |
Communications Interface | — | SPI |
NEMA Size | NEMA (mm) | 23 (57) |
Holding Torque Range | oz-in (N-cm) | 90 …283 (64 … 200) |
Operating Temperature | [°C] heatsink | 85 |
[°C] motor | 100 | |
IP rating | — | IP20 |

Electrical | ||
---|---|---|
Input Voltage | VDC | 12 … 75 |
Power Supply Current Requirement | [A] | 2.0/3.5* |
Inputs | ||
---|---|---|
Voltage | [+ VDC] | |
Current | [mA] Max |
Motion | ||
---|---|---|
Digital Filter Range | [nS … μS] | 50 … 12.9 |
[MHz … kHz] | 10 … 38.8 | |
Step Frequency | [MHz] Max | 5 |
Microstep Resolutions | [Steps/Rev] | 200 … 51200 |
Clock Types | Step/Direction, Step Up/Step Down, Quadrature |
Force-Speed Performance
Test conditions: maximum force/load is based on a static load. This will vary with a dynamic load.



Motor Specifications
Spec | Notes | Value |
---|---|---|
Holding torque | oz-in | 90 |
N-cm | 64 | |
Maximum screw misalignment | ° | ±1 |
Maximum thrust | lbs | 200 |
kg | 97 | |
Maximum repeatability | in | 0.005 |
mm | 0.127 | |
Motor | ||
Rotor inertia | oz-in-sec2 | 0.0025 |
kg-cm2 | 0.18 | |
Weight (motor+driver) | oz | 22.0 |
g | 625.0 |
Mechanical dimensions
Screw travel specifications
Travel per revolution | ||
---|---|---|
Screw | inches | mm |
Screw G | 0.375 | 9.525 |
Screw A | 0.20 | 5.08 |
Screw B | 0.167 | 4.233 |
Screw D | 0.0833 | 2.116 |
Travel per full step | ||
Screw | inches | mm |
Screw G | 0.001875 | 0.0476 |
Screw A | 0.001 | 0.0254 |
Screw B | 0.000835 | 0.0212 |
Screw D | 0.0004165 | 0.0106 |
Nut specifications
[/wpv-conditional]
[/wpv-conditional]
The nut is located internal to the motor.
- Max Thrust: 200 lbs (91kg)
End treatment options
Need a custom leadscrew solution?
SEM offers numerous customization options for your lead screw. Contact us to learn more!
Leadscrew maintenance statement
While under optimal conditions lubrication interval is expected to occur approximately once every 1000 hours of service. Actual life will depend on application and environment. Based upon this, frequent inspections must be performed and a maintenance interval determined based on actual conditions.
Recommended lubricant: Dupont Krytox GPL 206
When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.
Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.
Browse our resource section and find the most useful tools and documents for all our products.