Home > All Products > MDrive Intelligent Motors > MDrive Linear Actuators > MLM5 NEMA 17 External Linear Step/direction input IP20

MDrive® Plus

MLM5 NEMA 17 External Linear Step/direction input IP20

MDrive Plus NEMA size 17 (42 mm) integrated stepper motor linear actuator. This is a Step/direction input with SPI interface for parameterization.

  • Holding torque range oz-in (N-cm): 23 … 53 (23 … 53)
  • I/O connector options: Flying Leads, Pluggable, Wire Crimp
  • Com connector: IDC, None

Need more advanced features?
 
Lexium MDrive Linear Actuator products offer advanced features such as closed lopp performance and absolute encoders.
> Read more

Specifications


General
Control Type Step/direction input
Control Method
P1 Connector Options Power & I/O Flying Leads, Pluggable, Wire Crimp
P2 Connector Options Comm IDC, None
Communications Interface SPI
NEMA Size NEMA (mm) 17 (42)
Holding Torque Range oz-in (N-cm) 23 … 53 (23 … 53)
Operating Temperature [°C] heatsink 85
[°C] motor 100
IP rating IP20
California Residents – Click here for Proposition 65 warning
Electrical
Input Voltage VDC 12 … 48
Power Supply Current Requirement [A] 2.0

Inputs
Voltage [+ VDC]
Current [mA] Max
Motion
Digital Filter Range [nS … μS] 50 … 12.9
[MHz … kHz] 10 … 38.8
Step Frequency [MHz] Max 5
Microstep Resolutions [Steps/Rev] 200 … 51200
Clock Types Step/Direction, Step Up/Step Down, Quadrature




Motor & Mechanical

Force-Speed Performance

Test conditions: maximum force/load is based on a static load. This will vary with a dynamic load.

12 VDC
24 VDC
48 VDC

Motor Specifications

Spec Notes Value
Holding torque oz-in 29
N-cm 20
Maximum screw misalignment ° ±1
General purpose nut
Maximum thrust lbs 25
kg 11
Maximum repeatability in 0.005
mm 0.127
Anti-backlash nut
Maximum thrust lbs 25
kg 11
Maximum repeatability in 0.0005
mm 0.0127
Motor
Rotor inertia oz-in-sec2 0.0005
kg-cm2 0.034
Weight (motor+driver) oz
g 272.2

Mechanical dimensions

Screw Specifications

Screw travel specifications

 
Travel per revolution
Screwinchesmm
Screw A0.256.35
Screw B0.1253.175
Screw C0.0631.588
Travel per full step
Screwinchesmm
Screw A0.001250.0317
Screw B0.000630.0158
Screw C0.000310.0079

Nut specifications

General purpose nut

For applications not requiring backlash and wear compensation. Round flange shape.

Max Thrust: 25 lbs (11 kg)

General Purpose Nut

Anti-backlash nut

For applications requiring backlash-free operation for high accuracy and low drag torque. Triangle flange shape.

Factory-preloaded: The anti-backlash nut ships pre-loaded from the factory. Should you need to remove it please read the assembly instructions.

Max Thrust: 5 lbs (2 kg)


End treatment options

End treatments
None
Smooth Ø 0.1967″ ±0.001
Ø 5 mm ±0.003
Threaded  Metric: M4 x 0.7mm
thread to within 0.03″/
0.76 mm of shoulder
UNC: #8-32 UNC-2A thread
to within 0.03″/
0.76 mm of shoulder

Need a custom leadscrew solution?

Custom screw ends

SEM offers numerous customization options for your lead screw. Contact us to learn more!

Leadscrew maintenance statement

While under optimal conditions lubrication interval is expected to occur approximately once every 1000 hours of service. Actual life will depend on application and environment. Based upon this, frequent inspections must be performed and a maintenance interval determined based on actual conditions.

Recommended lubricant: Dupont Krytox GPL 206

Part Builder

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.