Home > All Products > MDrive Intelligent Motors > MDrive Linear Actuators > MLI3 NEMA 23 Non-captive Linear CANopen IP20

MDrive® Plus
MLI3 NEMA 23 Non-captive Linear CANopen IP20
MDrive Plus NEMA size 23 (57 mm) integrated stepper motor linear actuator. This is a CANopen CAN bus 2.0b supporting CiA301 and CiA402.
- Holding torque range oz-in (N-cm): 90 …283 (64 … 200)
- I/O connector options: Wire Crimp
- Com connector: DB9
Need more advanced features?
Lexium MDrive Linear Actuator products offer advanced features such as closed lopp performance and absolute encoders.
> Read more
General | ||
---|---|---|
Control Type | — | CANopen |
Feature Set | — | Standard (Plus) |
P1 Connector Options | Power & I/O | Wire Crimp |
P2 Connector Options | Comm | DB9 |
Communications Interface | — | CANopen |
Communications Features | — | CANopen DS301, DSP402 |
NEMA Size | NEMA (mm) | 23 (57) |
Holding Torque Range | oz-in (N-cm) | 90 …283 (64 … 200) |
Operating Temperature | [°C] heatsink | 85 |
[°C] motor | 100 | |
IP rating | — | IP20 |

Electrical | ||
---|---|---|
Input Voltage | VDC | 12 … 75 |
Power Supply Current Requirement | [A] | 2.0/3.5* |
Aux-Logic Supply Voltage | [+VDC] | 12 … 24 |
Aux-Logic Supply Curret | [mA] max | 194 |
Programmable I/O | ||
---|---|---|
General Purpose | ||
# of I/O | 4 I/O points, programmable as sinking outputs or sinking and sourcing inputs | |
Logic Range | Inputs and outputs tolerant to +24 VDC, inputs TTL compatible | |
Output Sink Current | Up to 600 mA per channel | |
Isoation | None | |
Protection | Over temp, short circuit, transient over voltage, over voltage, inductive clamp | |
Dedicated I/O | ||
Function | Caputure input, trip output | |
Logic range | 0 to +5 VDC, TTL compatible | |
Analog Input | ||
Resolution | [Bits] | 10 |
Range (selectable | 0 to +5 VDC, 0 to 10 VDC, 0 to 20 mA, 4 to 20 mA |
Motion | ||
---|---|---|
Counters | ||
Type | — | Position and Encoder |
Resolution | [Bits] | 32 |
Edge Rate | [MHz] | 5 |
Velocity | ||
Range | [steps/sec] | +/-5,000,000 |
Resolution | [steps/sec] | 0.5961 |
Acceleration/Deceleration | ||
Range | [steps/sec2] | 1.5 X 109 |
Resolution | [steps/sec2] | 90.9 |
Open Loop | ||
# of step resolutions | — | 20 |
Range | [steps/rev] | 200 … 51200 |
with Encoder option | ||
Encoder type | Internal, differential, magnetic | |
Resolution | 512 lines (2048 edges) | |
Steps/Rev | 51200 |
Force-Speed Performance
Test conditions: maximum force/load is based on a static load. This will vary with a dynamic load.



Motor Specifications
Spec | Notes | Value |
---|---|---|
Holding torque | oz-in | 90 |
N-cm | 64 | |
Maximum screw misalignment | ° | ±1 |
Maximum thrust | lbs | 200 |
kg | 97 | |
Maximum repeatability | in | 0.005 |
mm | 0.127 | |
Motor | ||
Rotor inertia | oz-in-sec2 | 0.0025 |
kg-cm2 | 0.18 | |
Weight (motor+driver) | oz | 22.0 |
g | 625.0 |
Mechanical dimensions
Screw travel specifications
Travel per revolution | ||
---|---|---|
Screw | inches | mm |
Screw G | 0.375 | 9.525 |
Screw A | 0.20 | 5.08 |
Screw B | 0.167 | 4.233 |
Screw D | 0.0833 | 2.116 |
Travel per full step | ||
Screw | inches | mm |
Screw G | 0.001875 | 0.0476 |
Screw A | 0.001 | 0.0254 |
Screw B | 0.000835 | 0.0212 |
Screw D | 0.0004165 | 0.0106 |
Nut specifications
[/wpv-conditional]
[/wpv-conditional]
The nut is located internal to the motor.
- Max Thrust: 200 lbs (91kg)
End treatment options
Need a custom leadscrew solution?
SEM offers numerous customization options for your lead screw. Contact us to learn more!
Leadscrew maintenance statement
While under optimal conditions lubrication interval is expected to occur approximately once every 1000 hours of service. Actual life will depend on application and environment. Based upon this, frequent inspections must be performed and a maintenance interval determined based on actual conditions.
Recommended lubricant: Dupont Krytox GPL 206
When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.
Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.
Browse our resource section and find the most useful tools and documents for all our products.