Home > All Products > MDrive Intelligent Motors > MDrive Linear Actuators > Archived: MLI3 NEMA 23 External Linear Ethernet MODBUS/TCP IP20

MDrive® Plus

Archived: MLI3 NEMA 23 External Linear Ethernet MODBUS/TCP IP20

MDrive Plus NEMA size 23 (57 mm) integrated stepper motor linear actuator. This is a Ethernet TCP/IP interface supporting both Modbus/TCP or MCode over Ethernet for simple TCP/IP networking.

  • Holding torque range oz-in (N-cm): 90 …283 (64 … 200)
  • I/O connector options: Wire Crimp
  • Com connector: RJ45

Need more advanced features?
 
Lexium MDrive Linear Actuator products offer advanced features such as closed lopp performance and absolute encoders.
> Read more

Specifications





General
Control Type Modbus/TCP
Feature Set Standard (Plus)
P1 Connector Options Power & I/O Wire Crimp
P2 Connector Options Comm RJ45
Communications Interface Ethernet 10/100
Communications Features Modbus TCP, MCode OS
NEMA Size NEMA (mm) 23 (57)
Holding Torque Range oz-in (N-cm) 90 …283 (64 … 200)
Operating Temperature [°C] heatsink 85
[°C] motor 100
IP rating IP20
California Residents – Click here for Proposition 65 warning
Electrical
Input Voltage VDC 12 … 75
Power Supply Current Requirement [A] 2.0/3.5*
Aux-Logic Supply Voltage [+VDC] 12 … 24
Aux-Logic Supply Curret [mA] max 194
Programmable I/O
General Purpose
# of I/O 4 I/O points, programmable as sinking outputs or sinking and sourcing inputs
Logic Range Inputs and outputs tolerant to +24 VDC, inputs TTL compatible
Output Sink Current Up to 600 mA per channel
Isoation None
Protection Over temp, short circuit, transient over voltage, over voltage, inductive clamp
Dedicated I/O
Function Caputure input, trip output
Logic range 0 to +5 VDC, TTL compatible
Analog Input
Resolution [Bits] 10
Range (selectable 0 to +5 VDC, 0 to 10 VDC, 0 to 20 mA, 4 to 20 mA
Motion
Counters
Type Position and Encoder
Resolution [Bits] 32
Edge Rate [MHz] 5
Velocity
Range [steps/sec] +/-5,000,000
Resolution [steps/sec] 0.5961
Acceleration/Deceleration
Range [steps/sec2] 1.5 X 109
Resolution [steps/sec2] 90.9
Open Loop
# of step resolutions 20
Range [steps/rev] 200 … 51200
with Encoder option
Encoder type Internal, differential, magnetic
Resolution 512 lines (2048 edges)
Steps/Rev 51200

Motor & Mechanical

Force-Speed Performance

Test conditions: maximum force/load is based on a static load. This will vary with a dynamic load.

24 VDC
48 VDC
75 VDC

Motor Specifications

Spec Notes Value
Holding torque oz-in 90
N-cm 64
Maximum screw misalignment ° ±1
General purpose nut
Maximum thrust lbs 60
kg 27
Maximum repeatability in 0.005
(mm) (0.127)
Anti-backlash nut
Maximum thrust lbs 25
kg 11
Maximum repeatability in 0.0005
mm 0.0127
Motor
Rotor inertia oz-in-sec2 0.0025
kg-cm2 0.18
Weight (without screw) oz 22.0
g 625.0

Mechanical dimensions

Screw Specifications

Screw travel specifications

Travel per revolution
Screw inches mm
Screw G 0.375 9.525
Screw A 0.20 5.08
Screw B 0.167 4.233
Screw D 0.0833 2.116
Travel per full step
Screw inches mm
Screw G 0.001875 0.0476
Screw A 0.001 0.0254
Screw B 0.000835 0.0212
Screw D 0.0004165 0.0106

Nut specifications

[/wpv-conditional]

General purpose nut

For applications not requiring backlash and wear compensation. Round flange shape.
Max Thrust: 60 lbs (25 kg)

Anti-backlash nut

Anti-backlash nut

For applications requiring backlash-free operation for high accuracy and low drag torque. Triangle flange shape.

Factory-preloaded: The anti-backlash nut ships pre-loaded from the factory. Should you need to remove it please read the assembly instructions.

Max Thrust: 25 lbs (11 kg)

Anti-backlash nut

[/wpv-conditional]

End treatment options

Need a custom leadscrew solution?

Custom screw ends

SEM offers numerous customization options for your lead screw. Contact us to learn more!

Leadscrew maintenance statement

While under optimal conditions lubrication interval is expected to occur approximately once every 1000 hours of service. Actual life will depend on application and environment. Based upon this, frequent inspections must be performed and a maintenance interval determined based on actual conditions.

Recommended lubricant: Dupont Krytox GPL 206

Part Builder

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.