Home > All Products > MDrive Intelligent Motors > MDrive Plus > MDM2 NEMA 34 AC Step/direction Input IP54

MDrive® Plus

MDM2 NEMA 34 AC Step/direction Input IP54

MDrive Plus NEMA size Step/direction input with SPI interface for parameterization.

  • Holding torque range oz-in (N-cm): 330 … 750 (233 … 529)
  • I/O connector options: M23 Circular
  • Com connector: None

Need more advanced features ?
 
Lexium MDrive products offer advanced features such as closed lopp performance and absolute encoders.
> Read more

Specifications

General
Control Type Step/direction input
Control Method Clock and direction inputs
P1 Connector Options Power & I/O M23 Circular
P2 Connector Options Comm None
Communications Interface SPI
NEMA Size NEMA (mm) 34A (85)
Holding Torque Range oz-in (N-cm) 330 … 750 (233 … 529)
Operating Temperature [°C] heatsink 75
[°C] motor 90
IP rating IP65/54
California Residents – Click here for Proposition 65 warning
Electrical
Input Voltage VAC 95 … 132/95 … 264*
Power Supply Current Requirement [A]

*240 VAC model

Inputs
Step, Direction & Enable
Voltage [+ VDC] 5 … 24
Current [mA] Max 14.6
Motion
Digital Filter Range [nS … μS] 50 … 12.9
[MHz … kHz] 10 … 38.8
Step Frequency [MHz] Max 5
Microstep Resolutions [Steps/Rev] 200 … 51200
Clock Types Step/Direction, Step Up/Step Down, Quadrature

Motor & Mechanical

Torque Speed Performance Curves

Test conditions: 100% current with damper simulating load.

Single stack length
Double stack length
Triple stack length

Motor Characteristics
Performance notes Single Length Double Length Triple Length
Holding torque [oz-in] 330 500 750
{N-cm] 233 353 529
Rotor inertia [oz-in-sec2] 0.01416 0.02266 0.04815
[kg-cm2] 1.0 1.6 3.4
Detent Torque [oz-in] 10.9 14.16 19.83
{N-cm] 7.7 10.0 14.0
Weight oz lb 6.4 7.7 11.0
gm kg 2.9 3.5 5.0

Downloads

3D Models
Catalogs
Icon
December 2015
1.59 MB
Icon
September 2019
394 KB
Firmware - Released
Hardware Manuals
Icon
R042114
16.69 MB
Product Datasheets
Icon
February 2016
1.08 MB
Software Manuals
Not available for this product.

User Interface Software
Icon
4.0.2.0
465.95 KB

Part Number Builder

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.