Home > All Products > MDrive Intelligent Motors > MDrive Plus > MDM1 NEMA 23 Step/direction Input IP20

MDrive® Plus

MDM1 NEMA 23 Step/direction Input IP20

MDrive Plus NEMA size 23 (57 mm) Step/direction input with SPI interface for parameterization.

This product features 24 VDC optically isolated step and direction inputs.

  • Holding torque range oz-in (N-cm): 90 …283 (64 … 200)
  • I/O connector options: Flying Leads, Pluggable, Wire Crimp
  • Com connector: None

Need more advanced features ?
 
Lexium MDrive products offer advanced features such as closed lopp performance and absolute encoders.
> Read more

Specifications

General
Control Type Step/direction input
Control Method Clock and direction inputs
P1 Connector Options Power & I/O Flying Leads, Pluggable, Wire Crimp
P2 Connector Options Comm None
Communications Interface SPI
NEMA Size NEMA (mm) 23 (57)
Holding Torque Range oz-in (N-cm) 90 …283 (64 … 200)
Operating Temperature [°C] heatsink 85
[°C] motor 100
IP rating IP20
California Residents – Click here for Proposition 65 warning
Electrical
Input Voltage VDC 12 … 75/12 … 60*
Power Supply Current Requirement [A] 2.0/3.5*

*Quad length motor

Inputs
Step, Direction & Enable
Voltage [+ VDC] 5 … 24
Current [mA] Max 14.6
Motion
Digital Filter Range [nS … μS] 50 … 12.9
[MHz … kHz] 10 … 38.8
Step Frequency [MHz] Max 5
Microstep Resolutions [Steps/Rev] 200 … 51200
Clock Types Step/Direction, Step Up/Step Down, Quadrature

Motor & Mechanical

Torque Speed Performance Curves

Test conditions: 100% current with damper simulating load.

Single stack length
Double stack length
Triple stack length
Quad stack length

Motor Characteristics
Performance notes Single Length Double Length Triple Length
Holding torque [oz-in] 90 144 239
{N-cm] 64 102 169
Rotor inertia [oz-in-sec2] 0.0025 0.0037 0.0065
[kg-cm2] 0.18 0.26 0.46
Detent Torque [oz-in] 3.9 5.6 9.7
{N-cm] 2.7 3.9 6.9
Weight oz 21.6 26.4 39.2
gm 612 748 1111
Performance notes Quad Length
Holding torque [oz-in] 283
{N-cm] 200
Rotor inertia [oz-in-sec2] 0.0108
[kg-cm2] 0.76
Detent Torque [oz-in] 14.2
{N-cm] 10.0
Weight oz 62
gm 1746

Downloads

3D Models
Catalogs
Icon
December 2015
1.59 MB
Icon
September 2019
394 KB
Firmware - Released
Hardware Manuals
Icon
R042114
16.69 MB
Product Datasheets
Icon
June 2016
1.09 MB
Software Manuals
Not available for this product.

User Interface Software
Icon
4.0.2.0
465.95 KB

Part Number Builder

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.