Home > All Products > MDrive Intelligent Motors > MDrive Plus > MDI4 NEMA 34 AC CANopen IP54

MDrive® Plus

MDI4 NEMA 34 AC CANopen IP54

MDrive Plus NEMA size CANopen CAN bus 2.0b supporting CiA301 and CiA402.

This product offers a choice of eight 24 VDC multifunction programmable I/O points + two TTL high speed clock I/O points, or four 24 VDC I/O with TTL inputs for a remote encoder for following or reading off-shaft differential encoder.

  • Holding torque range oz-in (N-cm): 330 … 750 (233 … 529)
  • I/O connector options: M23 Circular
  • Com connector: M12 circular

Need more advanced features ?
 
Lexium MDrive products offer advanced features such as closed lopp performance and absolute encoders.
> Read more

Specifications

General
Control Type CANopen
Feature Set Standard (Plus)
P1 Connector Options Power & I/O M23 Circular
P2 Connector Options Comm M12 circular
Communications Interface CANopen
Communications Features CANopen DS301, DSP402
NEMA Size NEMA (mm) 34A (85)
Holding Torque Range oz-in (N-cm) 330 … 750 (233 … 529)
Operating Temperature [°C] heatsink 75
[°C] motor 90
IP rating IP65/54
California Residents – Click here for Proposition 65 warning
Electrical
Input Voltage VAC 95 … 132/95 … 264*
Power Supply Current Requirement [A]
Aux-Logic Supply Voltage [+VDC] 12 … 24
Aux-Logic Supply Curret [mA] max 194
*240 VAC model
Programmable I/O
General Purpose
# of I/O 4 I/O points, programmable as sinking outputs or sinking and sourcing inputs
Logic Range Inputs and outputs tolerant to +24 VDC, inputs TTL compatible
Output Sink Current Up to 600 mA per channel
Isoation None
Protection Over temp, short circuit, transient over voltage, over voltage, inductive clamp
Dedicated I/O
Function Caputure input, trip output
Logic range 0 to +5 VDC, TTL compatible
Analog Input
Resolution [Bits] 10
Range (selectable 0 to +5 VDC, 0 to 10 VDC, 0 to 20 mA, 4 to 20 mA
Motion
Counters
Type Position and Encoder
Resolution [Bits] 32
Edge Rate [MHz] 5
Velocity
Range [steps/sec] +/-5,000,000
Resolution [steps/sec] 0.5961
Acceleration/Deceleration
Range [steps/sec2] 1.5 X 109
Resolution [steps/sec2] 90.9
Open Loop
# of step resolutions 20
Range [steps/rev] 200 … 51200
with Encoder option
Encoder type Internal, differential, magnetic
Resolution 512 lines (2048 edges)
Steps/Rev 51200

Motor & Mechanical

Torque Speed Performance Curves

Test conditions: 100% current with damper simulating load.

Single stack length
Double stack length
Triple stack length

Motor Characteristics
Performance notes Single Length Double Length Triple Length
Holding torque [oz-in] 330 500 750
{N-cm] 233 353 529
Rotor inertia [oz-in-sec2] 0.01416 0.02266 0.04815
[kg-cm2] 1.0 1.6 3.4
Detent Torque [oz-in] 10.9 14.16 19.83
{N-cm] 7.7 10.0 14.0
Weight oz lb 6.4 7.7 11.0
gm kg 2.9 3.5 5.0

Downloads

3D Models
Catalogs
Icon
December 2015
1.59 MB
Firmware - Released
Hardware Manuals
Icon
R080720
18.57 M
Product Datasheets
Software Manuals
User Interface Software
Icon
3.54.0
10.59 MB

Part Number Builder

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.