Home > All Products > MDrive Intelligent Motors > MDrive Plus > MDI3 NEMA 34 CANopen IP20

MDrive® Plus

MDI3 NEMA 34 CANopen IP20

MDrive Plus NEMA size 34 (85 mm) CANopen CAN bus 2.0b supporting CiA301 and CiA402.

This product offers a choice of eight 24 VDC multifunction programmable I/O points + two TTL high speed clock I/O points, or four 24 VDC I/O with TTL inputs for a remote encoder for following or reading off-shaft differential encoder

  • Holding torque range oz-in (N-cm): 408 … 1090 (288 … 770)
  • I/O connector options: Wire Crimp
  • Com connector: DB9

Need more advanced features ?
 
Lexium MDrive products offer advanced features such as closed lopp performance and absolute encoders.
> Read more

Specifications

General
Control Type CANopen
Feature Set Standard (Plus)
P1 Connector Options Power & I/O Wire Crimp
P2 Connector Options Comm DB9
Communications Interface CANopen
Communications Features CANopen DS301, DSP402
NEMA Size NEMA (mm) 34 (85)
Holding Torque Range oz-in (N-cm) 408 … 1090 (288 … 770)
Operating Temperature [°C] heatsink 75
[°C] motor 90
IP rating IP20
California Residents – Click here for Proposition 65 warning
Electrical
Input Voltage VDC 12 … 75
Power Supply Current Requirement [A] 4.0
Aux-Logic Supply Voltage [+VDC] 12 … 24
Aux-Logic Supply Curret [mA] max 194
Programmable I/O
General Purpose
# of I/O 4 I/O points, programmable as sinking outputs or sinking and sourcing inputs
Logic Range Inputs and outputs tolerant to +24 VDC, inputs TTL compatible
Output Sink Current Up to 600 mA per channel
Isoation None
Protection Over temp, short circuit, transient over voltage, over voltage, inductive clamp
Dedicated I/O
Function Caputure input, trip output
Logic range 0 to +5 VDC, TTL compatible
Analog Input
Resolution [Bits] 10
Range (selectable 0 to +5 VDC, 0 to 10 VDC, 0 to 20 mA, 4 to 20 mA
Motion
Counters
Type Position and Encoder
Resolution [Bits] 32
Edge Rate [MHz] 5
Velocity
Range [steps/sec] +/-5,000,000
Resolution [steps/sec] 0.5961
Acceleration/Deceleration
Range [steps/sec2] 1.5 X 109
Resolution [steps/sec2] 90.9
Open Loop
# of step resolutions 20
Range [steps/rev] 200 … 51200
with Encoder option
Encoder type Internal, differential, magnetic
Resolution 512 lines (2048 edges)
Steps/Rev 51200

Motor & Mechanical

Torque Speed Performance Curves

Test conditions: 100% current with damper simulating load.

Single stack length
Double stack length
Triple stack length

Motor Characteristics
Performance notes Single Length Double Length Triple Length
Holding torque [oz-in] 408 574 1090
{N-cm] 288 405 770
Rotor inertia [oz-in-sec2] 0.01275 0.01924 0.03849
[kg-cm2] 0.90 1.35 2.70
Detent Torque [oz-in] 10.9 14.16 19.83
{N-cm] 7.7 10.0 14.0
Weight oz lb 4.1 5.5 8.8
gm kg 1.9 2.5 4.0

Downloads

3D Models
Catalogs
Icon
December 2015
1.59 MB
Firmware - Released
Hardware Manuals
Icon
R042214
18.57 M
Product Datasheets
Icon
February 2016
803.64 KB
Software Manuals
User Interface Software
Icon
3.54.0
10.59 MB

Part Number Builder

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.