Home > All Products > MDrive Intelligent Motors > MDrive Plus > Archived: MDI3 NEMA 23 EtherNet/IP IP20

MDrive® Plus
Archived: MDI3 NEMA 23 EtherNet/IP IP20
MDrive Plus NEMA size 23 (57 mm)
This product offers a choice of eight 24 VDC multifunction programmable I/O points + two TTL high speed clock I/O points, or four 24 VDC I/O with TTL inputs for a remote encoder for following or reading off-shaft differential encoder
- Holding torque range oz-in (N-cm): 90 …283 (64 … 200)
- I/O connector options: Wire Crimp
- Com connector: RJ45
Need more advanced features ?
Lexium MDrive products offer advanced features such as closed lopp performance and absolute encoders.
> Read more
Specifications
Motor & Mechanical
Torque Speed Performance Curves
Test conditions: 100% current with damper simulating load.




Motor Characteristics
Performance | notes | Single Length | Double Length | Triple Length |
---|---|---|---|---|
Holding torque | [oz-in] | 90 | 144 | 239 |
{N-cm] | 64 | 102 | 169 | |
Rotor inertia | [oz-in-sec2] | 0.0025 | 0.0037 | 0.0065 |
[kg-cm2] | 0.18 | 0.26 | 0.46 | |
Detent Torque | [oz-in] | 3.9 | 5.6 | 9.7 |
{N-cm] | 2.7 | 3.9 | 6.9 | |
Weight | oz | 21.6 | 26.4 | 39.2 |
gm | 612 | 748 | 1111 |
Performance | notes | Quad Length |
---|---|---|
Holding torque | [oz-in] | 283 |
{N-cm] | 200 | |
Rotor inertia | [oz-in-sec2] | 0.0108 |
[kg-cm2] | 0.76 | |
Detent Torque | [oz-in] | 14.2 |
{N-cm] | 10.0 | |
Weight | oz | 62 |
gm | 1746 |
Downloads
3D Models
Catalogs
Firmware - Released
Hardware Manuals
Product Datasheets
Software Manuals
User Interface Software
When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.
Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.
Browse our resource section and find the most useful tools and documents for all our products.