Home > All Products > MDrive Intelligent Motors > MDrive Plus > MDI3 NEMA 14 Programmable Motion Control IP20

MDrive® Plus

MDI3 NEMA 14 Programmable Motion Control IP20

MDrive Plus NEMA size 14 (36 mm) Programmale Motion Control with RS422/485 communications interface for programming and control using MCode, a simple mnemonic language for MDrive products.

This product offers a choice of eight 24 VDC multifunction programmable I/O points + two TTL high speed clock I/O points, or four 24 VDC I/O with TTL inputs for a remote encoder for following or reading off-shaft differential encoder

  • Holding torque range oz-in (N-cm): 18…36 (13 … 25)
  • I/O connector options: Wire Crimp
  • Com connector: Wire Crimp

Need more advanced features ?
 
Lexium MDrive products offer advanced features such as closed lopp performance and absolute encoders.
> Read more

Specifications

General
Control Type Programmable Motion Control
Feature Set Standard (Plus)
P1 Connector Options Power & I/O Wire Crimp
P2 Connector Options Comm Wire Crimp
Communications Interface RS-422/485
Communications Features MCode OS, 4.8 … 115.2 kbps baud rate
NEMA Size NEMA (mm) 14 (36)
Holding Torque Range oz-in (N-cm) 18…36 (13 … 25)
Operating Temperature [°C] heatsink 85
[°C] motor 100
IP rating IP20
California Residents – Click here for Proposition 65 warning
Electrical
Input Voltage VDC 12 … 48
Power Supply Current Requirement [A] 1.0
Aux-Logic Supply Voltage [+VDC] 12 … 24
Aux-Logic Supply Curret [mA] max 194
Programmable I/O
General Purpose
# of I/O 4 I/O points, programmable as sinking outputs or sinking and sourcing inputs
Logic Range Inputs and outputs tolerant to +24 VDC, inputs TTL compatible
Output Sink Current Up to 600 mA per channel
Isoation None
Protection Over temp, short circuit, transient over voltage, over voltage, inductive clamp
Dedicated I/O
Function Caputure input, trip output
Logic range 0 to +5 VDC, TTL compatible
Analog Input
Resolution [Bits] 10
Range (selectable 0 to +5 VDC, 0 to 10 VDC, 0 to 20 mA, 4 to 20 mA
Motion
Counters
Type Position and Encoder
Resolution [Bits] 32
Edge Rate [MHz] 5
Velocity
Range [steps/sec] +/-5,000,000
Resolution [steps/sec] 0.5961
Acceleration/Deceleration
Range [steps/sec2] 1.5 X 109
Resolution [steps/sec2] 90.9
Open Loop
# of step resolutions 20
Range [steps/rev] 200 … 51200
with Encoder option
Encoder type Internal, differential, magnetic
Resolution 512 lines (2048 edges)
Steps/Rev 51200

Motor & Mechanical

Torque Speed Performance Curves

Torque-Speed Performance

Test conditions: 100% current with damper simulating load.

Single stack length
Triple stack length

Mechanical dimensions

Motor Length LMAX1 LMAX2 (1)
Single 1.93 (49.02) 2.62 (66.55)
Triple 3.03 (76.96) 3.73 (94.74)

(1) Represents maximum dimension with connectors/options.

Motor Characteristics
Performance notes Single Length Double Length Triple Length
Holding torque [oz-in] 18 36
{N-cm] 13 25
Rotor inertia [oz-in-sec2] 0.000198 0.000801
[kg-cm2] 0.014 0.0566
Detent Torque [oz-in] 2.0 4.4
{N-cm] 1.4 3.1
Weight oz 5.29 12.8
gm 150 380

Downloads

3D Models
Catalogs
Icon
December 2015
1.59 MB
Firmware - Released
Icon
3.014
46.86 KB
Hardware Manuals
Icon
R042214
17.81 MB
Product Datasheets
Software Manuals
User Interface Software
Icon
5.1.1.0
874.54 KB

Part Number Builder

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.