Torque Range: 18…36 oz-in (13 … 25 N-cm)  |  Interface: RS-422/485 | Sealing: IP20 Protocol: Stored programs or streaming commands using MCode OS for MDrive
Torque Range: 18…36 oz-in (13 … 25 N-cm)  |  Interface: RS-422/485 | Sealing: IP20 Protocol: Stored programs or streaming commands using MCode OS for MDrive
Torque Range: 18…36 oz-in (13 … 25 N-cm)  |  Interface: RS-422/485 | Sealing: IP20 Protocol: Stored programs or streaming commands using MCode OS for MDrive
Torque Range: 18…36 oz-in (13 … 25 N-cm)  |  Interface: SPI | Sealing: IP20 Protocol: Software configured parameters over Serial Peripheral Interface (SPI). Step, direction and enable inputs for control
Torque Range: 18…36 oz-in (13 … 25 N-cm)  |  Interface: CANopen | Sealing: IP20 Protocol: CANopen DS301 and DSP-402 profiles. Commisioning via GUI or Layer Setting Services (LSS)
Torque Range: 18…36 oz-in (13 … 25 N-cm)  |  Interface: SPI | Sealing: IP20 Protocol: Software configured parameters over Serial Peripheral Interface (SPI). Step, direction and enable inputs for control
Torque Range: 90 …283 oz-in (64 … 200 N-cm)  |  Interface: CANopen | Sealing: IP20 Protocol: CANopen DS301 and DSP-402 profiles. Commisioning via GUI or Layer Setting Services (LSS)
Torque Range: 23 … 53 oz-in (23 … 53 N-cm)  |  Interface: CANopen | Sealing: IP20 Protocol: CANopen DS301 and DSP-402 profiles. Commisioning via GUI or Layer Setting Services (LSS)
Torque Range: 23 … 53 oz-in (23 … 53 N-cm)  |  Interface: RS-422/485 | Sealing: IP20 Protocol: Stored programs or streaming commands using MCode OS for MDrive
Torque Range: 23 … 53 oz-in (23 … 53 N-cm)  |  Interface: RS-422/485 | Sealing: IP20 Protocol: Stored programs or streaming commands using MCode OS for MDrive
Products
  Next   ⇨