
Lexium MDrive®
LMD17 NEMA 17 CANopen External Linear Actuator IP65

Compact integrated motor with CANopen CiA301 and CiA402. Feedback options include open loop, or closed loop with an incremental or multi-turn absolute encoder with hMTechnology.
- Motor size: NEMA 17 (42 mm)
- Holding Torque range:
- Input voltage: +12 to +48 VDC

Specifications
General Specifications
General | ||
---|---|---|
Control type | — | CANopen |
Communications interface | — | CAN Bus 2.0B |
Communications features | — | CANopen DS301, DSP402 |
NEMA size | — | 17 (42 mm) |
Torque range | oz-in (N-cm) | |
Operating temperature | [°C] heatsink | 85 |
[°C] motor | 100 | |
IP rating | — | IP65 |

Electrical Specifications
Electrical | ||
---|---|---|
Input Voltage | [+VDC] | +12 to +48 |
Power Supply Current Requirement | [A] | 2.0 |
Aux-Logic Supply Voltage | [+VDC] | 12 … 24 |
Aux-Logic Supply Current | [mA] max | 194 |
I/O Specifications
Programmable I/O | |||
---|---|---|---|
Signal Inputs: Three +5 to +24 VDC | |||
Voltage Range | [+VDC] | 5 … 24 | |
Input Current | [mA @ +5 VDC] | 8.7 | |
Input Current | [mA @ +24 VDC] | 14.6 | |
Input Frequency | [kHz] | 5 | |
Isoation | — | Galvanic | |
Protection class | — | III |
Analog Input (Not available on LMD models with absolute encoder) | ||
---|---|---|
Voltage Mode | [0 … 5 VDC} | 0 … 5 |
Voltage Mode | [0 … 10 VDC} | 0 … 10 |
Current Loop Mode | [mA] | 0 … 20 |
Resolution | [Bits] | 12 |
Isolation | — | None |
Signal Outputs: 1 – 5.5 mA | ||
---|---|---|
Voltage open-collector | [+VDC] | 60 |
Voltage open-emitter | [+VDC] | 7 |
Current open-collector | [mA] | 5.5 |
Current open-emitter | [mA] | 5.5 |
Isolation | — | Galvanic |
Motion Specifications
Motion | |||
---|---|---|---|
Open Loop (No encoder or hMT/Encoder functions off) | |||
Microstep resolution | # of settings | 20 | |
Range [steps/rev] | 200 … 51200 | ||
Counter type | [32-bit] | Position | |
Counter edge rate | [MHz] (max.) | 5 | |
Velocity range | [steps/sec | RPM] | ± 2560000 | ± 3000 | |
Velocity resolution | [steps/sec] | 0.5961 | |
Accel/Decel range | [steps/sec2] | 1.5 X 109 | |
Accel/Decel resolution | [steps/sec2] | 90.9 | Closed Loop (hMT/Encoder functions on) |
Incremental encoder | |||
Encoder type | Internal, magnetic | ||
Encoder resolution | [Lines / Edges] | 1000 / 4000 | |
Multi-turn Absolute encoder | |||
Encoder type | Internal, magnetic | ||
Data retention | on internal power | 30 days | |
with battery pack | 5 years | ||
Common | |||
Scaling | [Encoder counts : Full step] | 20:1 | |
Counter type | [32-bit] | Encoder | |
Encoder functions | [hMTecnology OFF] | Position maintenance | |
Find index | |||
Stall detect | |||
[hMTechnolgy ON] | Anti-stall | ||
Variable current control | |||
Torque mode |
Software Specifications
Software | |||
---|---|---|---|
CANopen | |||
CiA Standards Compliance | |||
Application Layer | DS301: CANopen application layer and communication profile | ||
Profile | DSP402: CANopen device profile for drives and motion control | ||
Connectivity | DR303-1: Cabling and connector pin assignment | ||
Commisioning | DS305: CANopen layer setting services (LSS) and protocols | ||
General features | |||
Setup Parameters | Storable to NVM | ||
Transmit PDOs | 4 Dynamically Mappable | ||
Receive PDOs | 4 Dynamically Mappable | ||
Manufacturer Specific Objects | I/O Configuration, Run/Hold Current | ||
Modes of Operation | Profile Position, Homing Mode, Profile Velocity, Profile Torque1, Cyclic Synchronous Position | ||
Input functions | General purpose, home, limit | ||
Output functions | General purpose, braking |
Motor & Mechanical
Motor Performance
Screw A
Screw B
Screw C
Screw key
Screw A | 0.250′ (6.350 mm) per revolution |
Screw B | 0.125′ (3.175 mm) per revolution |
Screw C | 0.063′ (1.588 mm) per revolution |
NOTE: Do not exceed the rated thrust limit of the nut being used:
- General purpose nut: 25 lbs (11 kg)
- Anti-backlash nut: 5 lbs (2 kg)
Spec | Notes | Value |
---|---|---|
Maximum screw misalignment | ° | ±1 |
General purpose nut | ||
Maximum thrust | lbs | 25 |
kg | 11 | |
Maximum repeatability | in | 0.005 |
mm | 0.127 | |
Anti-backlash nut | ||
Maximum thrust | lbs | 5 |
kg | 2 | |
Maximum repeatability | in | 0.0005 |
mm | 0.0127 | |
Motor | ||
Rotor inertia | oz-in-sec2 | 0.0005 |
kg-cm2 | 0.034 | |
Weight (motor+driver) | oz | 13.6 |
g | 386 |
Leadscrew Characteristics
Screw travel specifications
Dimensional information

Dimensional information | |
---|---|
in / mm | |
A | 3.0 to 18.0 / 77.5 to 455.0 in 0.1 / 0.25 increments |
B | 0.25 / 6.35 |
C | 0.25 / 6.35 |
Nut specifications
General purpose nut
For applications not requiring backlash and wear compensation. Round flange shape.
Max Thrust: 25 lbs (11 kg)
Anti-backlash nut
For applications requiring backlash-free operation for high accuracy and low drag torque. Triangle flange shape.
Factory-preloaded: The anti-backlash nut ships pre-loaded from the factory. Should you need to remove it please read the assembly instructions.
Max Thrust: 5 lbs (2 kg)
End treatment options
End treatments | ||
---|---|---|
None | — | |
Smooth | Ø 0.2362″ ±0.001 Ø 6mm ±0.003 | |
Threaded | Metric: M6 x 1.0mm thread to within 0.03″/ 0.76 mm of shoulder | UNC: 1/4-20 UNC-2A thread to within 0.05″/ 1.3 mm of shoulder |
Need a custom leadscrew solution?
SEM offers numerous customization options for your lead screw. Contact us to learn more!
Leadscrew maintenance statement
While under optimal conditions lubrication interval is expected to occur approximately once every 1000 hours of service. Actual life will depend on application and environment. Based upon this, frequent inspections must be performed and a maintenance interval determined based on actual conditions.
Recommended lubricant: Dupont Krytox GPL 206
Mechanical/Dimensional Information
Documents & Downloads
3D Models
Catalogs
Firmware - Released
Hardware Manuals
Product Datasheets