Skip to content

eOrder | Sales Site login

Search
  • Products
    • See All Products
    • MDrive Intelligent Motors >
      • Lexium MDrive Rotary
      • Lexium MDrive Linear
      • MDrive Plus Rotary
      • MDrive Plus Linear
    • Motion Drives and Controllers >
      • Lexium Motion Module
      • MForce Panel Mount Drivers
      • Discrete PCB Mount Drivers
    • Hybrid Stepper Motors >
      • Rotary Motors
      • Linear Actuators
    • Custom products >
  • Resources
    • Getting Started
    • Example Programs
    • Application Notes
    • Application Examples
    • Youtube Channel
    • Glossary
    • Troubleshooting
    • Knowledge Base Solutions
    • Request Product Support
    • Request RMA
    • Part Number Builders
  • Downloads
    • Datasheets
    • Catalogs
    • Success Stories
    • White papers and eBooks
    • Manuals
    • Quick References
    • Automation Libraries
    • User Interface Software
    • Firmware & EDS
    • Cable Drivers
    • 3D Product Models
    • 3D Interactive Configurator
    • Certifications and Sustainability
  • Contacts
    • Where to Buy
    • Product Inquiry
    • Request Product Support
    • Custom Product Inquiry
    • Request Literature
  • News
    • Motion Technology Blog
    • About
    • Trade shows & events
    • Success Stories
    • Press Releases
    • Product Change Notifications
Menu
  • Products
    • See All Products
    • MDrive Intelligent Motors >
      • Lexium MDrive Rotary
      • Lexium MDrive Linear
      • MDrive Plus Rotary
      • MDrive Plus Linear
    • Motion Drives and Controllers >
      • Lexium Motion Module
      • MForce Panel Mount Drivers
      • Discrete PCB Mount Drivers
    • Hybrid Stepper Motors >
      • Rotary Motors
      • Linear Actuators
    • Custom products >
  • Resources
    • Getting Started
    • Example Programs
    • Application Notes
    • Application Examples
    • Youtube Channel
    • Glossary
    • Troubleshooting
    • Knowledge Base Solutions
    • Request Product Support
    • Request RMA
    • Part Number Builders
  • Downloads
    • Datasheets
    • Catalogs
    • Success Stories
    • White papers and eBooks
    • Manuals
    • Quick References
    • Automation Libraries
    • User Interface Software
    • Firmware & EDS
    • Cable Drivers
    • 3D Product Models
    • 3D Interactive Configurator
    • Certifications and Sustainability
  • Contacts
    • Where to Buy
    • Product Inquiry
    • Request Product Support
    • Custom Product Inquiry
    • Request Literature
  • News
    • Motion Technology Blog
    • About
    • Trade shows & events
    • Success Stories
    • Press Releases
    • Product Change Notifications
Home > All Products > MDrive Intelligent Motors > Lexium MDrive Linear Motion Products > LMD23 Electric Cylinder NEMA 23 Pulse Input with M12 Connectors
LMD NEMA 23 Electric Cylinder IP65
Lexium MDrive®

LMD23 Electric Cylinder NEMA 23 Pulse Input with M12 Connectors

Lexium MDrive® (LMD) Pulse/direction input NEMA 23 (57 mm) with eCylinder integrates a 1.8° 2-phase stepper motor, drive electronics, a unique multi-mode pulse/speed/torque controller and an inline mounted captive electric cylinder. Linear motion is produced by an ACME screw/nut system directly coupled to the driving shaft. These compact products offer many distinct benefits including competitive price, high accuracy and repeatability. A cleaner, quieter alternative to pneumatics for some applications. Feedback options include: Open loop stepper or closed loop with hmTechnology (hMT).

Circular M12 connectors provide an industrial interface to power, I/O and serial RS-422/485 connections.

This product offers multiple operational modes depending on the configuration parameters selected using the included software GUI:

  • Pulse/direction: The motor moves in a speed and direction based upon step and direction signals supplied by a controller or PLC.
  • Speed Control: The motor moves at a velocity based upon a voltage or current on the analog input.
  • Velocity Control: The motor moves at a velocity commanded via the serial interface.
  • Torque Control (closed loop only): The motor will maintain a constant torque at a value determined by a reference voltage or current on the analog input.
  • Specifications
  • Motor Performance
  • Part Number Builder
  • Downloads
  • Where to buy
  • Get support
  • Inquire about this product<
New to integrated motors? Learn how integrated motion devices can reduce the cost, size and complexity of your machine in this whitepaper. > Read more
Icon Datasheet
  • Specifications
  • Motor & Mechanical
  • Documents & Downloads
  • Part Builder
  • Accessories
Menu
  • Specifications
  • Motor & Mechanical
  • Documents & Downloads
  • Part Builder
  • Accessories

Specifications

General Specifications

General
Control type — Pulse/direction input
Communications interface — RS-422/485
Communications features — MCode OS
NEMA size — 23 (57 mm)
Torque range oz-in (N-cm)
Operating temperature [°C] heatsink 85
[°C] motor 100
IP rating — IP20

California Residents – Click here for Proposition 65 warning

Electrical Specifications

 

Electrical
Input Voltage [+VDC] +12 to +60
Power Supply Current Requirement [A] 3.5

I/O Specifications

Logic and I/O
Pulse, direction and enable +5 to +24 VDC
Voltage Range [+VDC] 5 … 24
Input Current [mA @ +5 VDC] 8.7
Input Current [mA @ +24 VDC] 14.6
Input Frequency
Pulse (step) [MHz] 2.56
Quadrature [MHz] 1.25
Enable [kHz] 5
Isoation — Galvanic
Protection class — III
Analog Input
Voltage Mode [0 … 5 VDC} 0 … 5
Voltage Mode [0 … 10 VDC} 0 … 10
Current Loop Mode [mA] 0 … 20
Resolution [Bits] 12
Isolation — None
Signal (Attention) Output: 1 – 5.5 mA
Voltage open-collector [+VDC] 60
Voltage open-emitter [+VDC] 7
Current open-collector [mA] 5.5
Current open-emitter [mA] 5.5
Isolation — Galvanic
[/su_spoiler]

Motion Specifications

Motion
Open Loop (No encoder or hMT/Encoder functions off)
Microstep resolution # of settings 20
Range [steps/rev] 200 … 51200
Counter type [32-bit] Position
Counter edge rate [MHz] (max.) 5
Velocity range [steps/sec | RPM] ± 2560000 | ± 3000
Velocity resolution [steps/sec] 0.5961
Accel/Decel range [steps/sec2] 1.5 X 109
Accel/Decel resolution [steps/sec2] 90.9
Closed Loop (hMT/Encoder functions on)
Encoder type Internal, magnetic
Encoder resolution [Lines / Edges] 1000 / 4000
Scaling [Encoder counts : Full step] 20:1
Counter type [32-bit] Encoder
Encoder functions [hMTecnology OFF] Position maintenance
Find index
Stall detect
[hMTechnolgy ON] Anti-stall
Variable current control
Torque mode



[/wpv-conditional]

Software Specifications

Software
Parameters
Basic Parameters
Microstep resolution [steps/rev] 200 … 51200
Run current [%] 1 … 100
Holding current [%] 0 … 100
Hold current delay [mSec] 0 … 65535
Clock modes — Step/dir, Quadrature, CW/CCW
Motion input filter [kHz … MHz] 38.8 … 10
Enable input — Active state/filter
Advanced Operating Modes Pulse/direction
Speed Control
Commanded Velocity
Torque Control1
Advanced Parameters Common RS-422/485
Mode specific I/O
Motion
Analog input
Velocity
hMTechonolgy1
hMT modes hMT OFF
Fixed current
Variable current
Torque
Operation Make-up position
Torque %
1) Closed loop models with encoder only.


Motor & Mechanical

Motor Performance

Screw A — 0.100″ / 2.54 mm travel / rev

Screw B — 0.250″ / 6.35 mm travel / rev

Screw C — 0.500″ / 12.70 mm travel / rev

Screw D — 1.000″ / 25.4 mm travel / rev

Cylinder Characteristics

  Screw A Screw B Screw C Screw D
Screw Lead inches 0.100 0.250 0.500 1.000
mm 2.54 6.35 12.7 25.4
Diameter inches 0.375 0.375 0.375 0.375
mm 9.525 9.525 9.525 9.525
Travel Per rev inches 0.375 0.20 0.167 0.0833
mm 9.525 5.08 4.233 2.116
Per full step inches 0.00125 0.0013 0.0025 0.0050
mm 0.03175 0.03302 0.0635 0.127
Load limit PEEK blend nut dynamic 255 lbs / 115 kg
static 850 lbs / 385 kg

Mechanical/Dimensional Information

  • Flange Mount
  • Foot Mount
Flange Mount

Flange Mount

Dimension Table

DimensionConnectors 
LMAX1PluggableStroke length + 6.12″ (155.6 mm)
Circular M12Stroke length + 6.17″ (156.7mm)
LMAX2 Stroke length + 2.22″ (66.4 mm)

Stroke length = 2.0″ to 24.0″ in 0.01″ increments
(50.8 mm to 609.6 mm in 0.254 mm increments)

Connector View

Foot Mount

Foot Mount

Dimension Table

DimensionConnectors 
LMAX1PluggableStroke length + 6.07″ (146.6 mm)
Circular M12Stroke length + 6.12″ (155.6 mm)
LMAX2 Stroke length + 2.16″ (54.9 mm)

Stroke length = 2.0″ to 24.0″ in 0.01″ increments
(50.8 mm to 609.6 mm in 0.254 mm increments)

Connector View

Documents & Downloads

3D Models
Not available for this product.

Catalogs
Icon
MDrive Family
December 2015
1.59 MB
Icon
LMD eCylinder Brochure - Lexium MDrive® with electric cylinder
October 2019
2.05 MB
Firmware - Released
Icon
LMD Pulse/direction V5.011
5.011
0
Hardware Manuals
Icon
LM57/LM85 Pulse/direction with M12 circular connectors
April 2019
6.63 MB
Product Datasheets
Icon
LMD23 eCylinder datasheet
October 2019
1.22 MB
Software Manuals
Icon
Lexium Software Suite Manual
June 2020
7.24 MB
User Interface Software
Icon
Lexium Software Suite
1.0.1.8
4.82 MB

Part Number Builder

LMD eCylinder Part Builder

Accessories

ABOUT US

  • Company Profile
  • Press
  • Events
  • Technology Blog
  • ISO Certification
  • Privacy and Cookies Policy

Quick links

  • Products
  • Resources
  • Downloads
  • Contact
  • Discontinued Products

Part Builders

  • Lexium MDrive
  • Lexium MDrive Linear
  • Lexium MDrive eCylinder
  • MDrive Plus
  • MDrive Linear
  • MForce
  • Motors

eOrder | Sales Site login

Facebook
Linkedin
Twitter
Youtube

Global Website | Warranty | Privacy and Cookies Policy

© Schneider Electric Motion USA

Do NOT follow this link or you will be banned from the site!