Home > All Products > Hybrid Stepper Motors > Rotary > M-23 NEMA 23 6.0 A 1.8° Stepper Motor
Hybrid Stepper Motor
M-23 NEMA 23 6.0 A 1.8° Stepper Motor
Robust maintenance-free rotary NEMA 23 2-phase hybrid stepper motor. This motor has a high power density and is capable of high microstep resolution and quiet operation with minimal resonance when paired with our MForce or discreet PCB mount drive products. Options include double shaft or incremental encoder.
- Motor size: NEMA 23 (57 mm)
- Holding Torque range: 100 … 257 Oz-in / 71 … 181 N-cm
- Current: 6.0 amps
Specifications
Torque-speed performance



Test conditions
100% current with damper simulating load.
Motor Characteristics
Performance | notes | Single Length | Double Length | Triple Length |
---|---|---|---|---|
Phase current | [Amps] | 6.0 | 6.0 | 6.0 |
Holding torque | [oz-in] | 100 | 150 | 257 |
{N-cm] | 71 | 106 | 181 | |
Rotor inertia | [oz-in-sec2] | 0.0017 | 0.00397 | 0.0068 |
[kg-cm2] | 0.12 | .28 | 0.48 | |
Phase inductance | [mH] | 0.47 | 0.73 | 1.04 |
Phase resistance | [Ohm] | 0.16 | 0.19 | 0.23 |
Weight | oz | 16.6 | 24.7 | 35.3 |
gm | 470 | 700 | 1000 |
California Residents – Click here for Proposition 65 warning
Wiring & Mechanical
Motor wiring/connectivity
Connector: Flying Leads
Description: Motor to 12.6 (32 cm) flying leads interface
N/A
N/A
N/A
N/A
Notes: Motor wiring AWG18 (0.75 mm2) 12″ (32 cm) long.
Pin configuration | ||
---|---|---|
Pin # | Signal | Description |
1 – Black | ∅ A | Phase A output |
2 – Orange | Ø /A | Phase A return |
3 – Red | Ø B | Phase B output |
4 – Yellow | Ø /B | Phase B return |
Mechanical/Dimensional Information
Dimensions are in inches (mm)
Length | L dimension – inches (mm) |
---|---|
Single | 1.75 (44.5) |
Double | 2.2 (56) |
Triple | 3.09 (79) |
Documents & Downloads
3D Models
Catalogs
Firmware - Released
Hardware Manuals
Product Datasheets
Software Manuals
User Interface Software
Recommended stepper motor drivers
Accessories
When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.
Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.
Browse our resource section and find the most useful tools and documents for all our products.