NEMA 23 Stepper Motor

Hybrid Stepper Motor

M-23 NEMA 23 2.4 A 1.8° Stepper Motor

Robust maintenance-free rotary NEMA 23 2-phase hybrid stepper motor. This motor has a high power density and is capable of high microstep resolution and quiet operation with minimal resonance when paired with our MForce or discreet PCB mount drive products.   

  • Motor size: NEMA 23 (57 mm)
  • Holding Torque range: 90 ... 239 Oz-in / 64 ... 169 N-cm
  • Current: 2.4 amps

> Part Number Builder
> Where to buy
> Get support
> Downloads
> Inquire about this product

New to stepper motors?
Download this eBook on electric motors to explore the advantages and disadvantages of different motor technologies.
> Download PDF

Specifications

Performance notes Single Length Double Length Triple Length
Phase current [Amps] 2.4 2.4 2.4
Holding torque [oz-in] 90 144 239
{N-cm] 64 102 169
Rotor inertia [oz-in-sec2] 0.00255 0.0065
[kg-cm2] 0.18 0.26 0.46
Phase inductance [mH] 2.4 4.0
Phase resistance [Ohm] 0.95
Weight oz 16.9 21.2 35.3
gm 480 600 1000

California Residents – Click here for Proposition 65 warning

Performance curves

Environmental

Condition notes
Ambient temperature [°C] -25 … +40
Max. installation height over m.s.l. without power loss [m] < 1000
Transport and storage

temperature

[°C] -25 … +70
Relative humidity [%] 15 … 85, no condensation allowed
Thermal class 130 (B)

Wiring & Mechanical

Motor wiring/connectivity

Flying Leads (RG)

Connector: Flying Leads (RG)

Description: Motor to 12.6 (32 cm) flying leads interface

MFG:
N/A
Housing P/N:
N/A
Crimp Pin P/N:
N/A
Crimp Pin QTY:
N/A

Notes: Motor wiring AWG22 (0.34 mm2) 12" (32 cm) long.

Pin configuration
Pin # Signal Description
1 - Red ∅ A Phase A output
1 - Red/White ∅ /A Phase A return
3 - Green ∅ B Phase B output
4 - Green/White ∅ /B Phase B return

Dimensional infoprmation

Dimensions are in inches (mm)

Length L dimension – inches (mm)
Single 1.77 (45)
Double 2.13 (54)
Triple 2.99 (76)

Documents & Downloads

Catalogs

Icon Stepper Motors Catalog October 2018 1.11 MB

Product Datasheets

Icon NEMA 23 Datasheets July 2017 273.62 KB

Recommended Drivers

The following drivers are recommended for use with this motor

Part Number Builder

Select from the available options to build a part number.

Part Number:

Select from the available options to build a part number.



Connectivity Accessories

Accessory Part Number & Description
Encoder Cable

Options & accessories

Custom Product Option

Low friction planetary gearboxes are a custom product option