Home > All Products > Hybrid Stepper Motors > Rotary > M-11 NEMA 11 1.0 – 1.5 A 1.8° Stepper Motor
Hybrid Stepper Motor
M-11 NEMA 11 1.0 – 1.5 A 1.8° Stepper Motor
Robust maintenance-free rotary NEMA 11 2-phase hybrid stepper motor. This motor has a high power density and is capable of high microstep resolution and quiet operation with minimal resonance when paired with our MForce or discreet PCB mount drive products. Options include single or double shaft.
- Motor size: NEMA 11 (28 mm)
- Holding Torque range: 12.9 to 24.1 Oz-in / 9.1 to 17 N-cm
- Current: 1.0 to 1.5 amps
Specifications
Torque-speed performance
Motor Characteristics
Performance | notes | Single Length | Double Length | Triple Length |
---|---|---|---|---|
Phase current | [Amps] | 1.0 | 1.4 | 1.5 |
Holding torque | [oz-in] | 12.9 | 17.8 | 24.1 |
{N-cm] | 9.1 | 12.6 | 17.0 | |
Rotor inertia | [oz-in-sec2] | 0.00012745 | 0.00017 | 0.0002549 |
[kg-cm2] | 0.009 | 0.012 | 0.018 | |
Phase inductance | [mH] | 2.5 | 1.56 | 1.48 |
Phase resistance | [Ohm] | 2.7 | 1.77 | 1.65 |
Weight | oz | 3.5 | 5.29 | 7.0 |
gm | 100 | 150 | 200 |
California Residents – Click here for Proposition 65 warning
Wiring & Mechanical
Motor wiring/connectivity
Connector: 6-Position Wire Crimp
Description: 2.00mm Pitch Micro-Latch Wire-to-Board Housing, Friction Lock
Molex
51065-0600
50212-8000
4
Notes: Recommended Wiring AWG 26 (14 mm2). Pre-assembled accessory cable P/N PD04-11-FL3 is available
Pin configuration | ||
---|---|---|
Pin # | Signal | Description |
1 | ∅ A | Phase A output |
2 | N/C | Not connected/used |
3 | ∅ B | Phase B output |
4 | ∅ /A | Phase A return |
5 | N/C | Not connected/used |
6 | ∅ /B | Phase B return |
Mechanical/Dimensional Information
Dimensions are in inches (mm)
Length | L dimension – inches (mm) |
---|---|
Single | 1.26 (32) |
Double | 1.57 (41) |
Triple | 2.01 (51) |
Documents & Downloads
3D Models
Catalogs
Firmware - Released
Hardware Manuals
Product Datasheets
Software Manuals
User Interface Software
Recommended stepper motor drivers
When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.
Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.
Browse our resource section and find the most useful tools and documents for all our products.