Home > All Products > Motion Drives & Controllers > MFM5 PowerDrive Step/direction Input
PCB-mount discrete drivers
MFM5 PowerDrive Step/direction Input

MForce PowerDrive Step/direction Input with differential inputs is a high performance, high resolution microstepping driver. High +12 to +75 VDC input voltage and an output current of 3 Parameters are set over SPI using an included utility .
Specifications
Specifications
General | ||
---|---|---|
Control Type | — | Step/Direction |
Control Interface | — | Step, direction and enable inputs |
Driver Type | — | Microstepping |
Operating Temperature | [°C] | 2 |

Electrical | ||
---|---|---|
Input Voltage | [+VDC] | +12 to +75 |
Output Current | [A] | 5.0 (7.0) |
Motion | ||
---|---|---|
Step Frequency | [MHz] max | 2.5 |
Step Resolutions | [steps/full step] | 1 … 256 |
Mechanical
Mechanical dimensions
Part Builder
Part Number/Accessories
Recommended motors
When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.
Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.
Browse our resource section and find the most useful tools and documents for all our products.