Drive and Controller

MFM1 PowerDrive Step/direction Input

MForce

MForce PowerDrive Step/direction Input with isolated +5 to +24 V universal inputs cis a high performance, high resolution microstepping driver. High +12 to +75 VDC input voltage and an output current of 3  Parameters are set over SPI using an included utility .

Specifications
General
Control Type Step/Direction
Feature Set Universal inputs
P1 Connector Options Power & I/O Flying leads, pluggable
P2 Connector Options Comm IDC
Communications Interface SPI (Serial Peripheral Interface)
Operating Temperature [°C] 85
IP rating IP20
California Residents – Click here for Proposition 65 warning
Electrical
Input Voltage [+VDC] +12 to +75
Output Current [A] 5.0 (7.0)
Inputs
Step, Direction & Enable
Voltage 5 … 24
Current 14.6
Isolation Optical
Motion
Digital Filter Range [nS … μS] 50 … 12.9
Resolution [MHz … kHz] 10 … 38.8
Step Frequency [MHz] Max 5
Microstep Resolutions [MHz] 200 … 51200
Clock Types Step/Direction, Step Up/Step Down, Quadrature
[ecp code=

Mechanical dimensions

dimensions in inches (mm)

Part Number:

Select from the available options to build a part number.



Connectivity Accessories

Accessory Function Part Number
Communications Converter
Prototype Develoment Cable(s)
Connector Kit(s)
(only needed if building your own cables)

Recommended motors

NEMA 34 Stepper Motor
419 to 1203 oz-in (296 to 920 N-cm) holding torque
NEMA 23 Stepper Motor
100 ... 257 oz-in (71 ... 181 N-cm) holding torque
NEMA 23 Stepper Motor
90 ... 239 oz-in (64 ... 169 N-cm) holding torque