Home > All Products > Motion Drives & Controllers > MFI3 PowerDrive CANopen
PCB-mount discrete drivers
MFI3 PowerDrive CANopen

MForce PowerDrive CANopen combines a CANopen motion controller supporting DS301 and DSP402 profiles with a high-resolution microstepping drive. High +12 to +75 VDC input voltage and an output current of 3 Commissioning is accomplished using a free software interface or by using CAN in Automation standard Layer Setting Services (LSS).
Specifications
General | ||
---|---|---|
Control Type | — | CANopen |
Control Interface | — | Step, direction and enable inputs |
Driver Type | — | Microstepping |
Operating Temperature | [°C] | 2 |

Electrical | ||
---|---|---|
Input Voltage | [+VDC] | +12 to +75 |
Output Current | [A] | 5.0 (7.0) |
Motion | ||
---|---|---|
Step Frequency | [MHz] max | 2.5 |
Step Resolutions | [steps/full step] | 1 … 256 |
Mechanical dimensions
Part Number/Accessories
Recommended motors
When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.
Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.
Browse our resource section and find the most useful tools and documents for all our products.