Home > All Products > Motor Driver & Controllers > MForce > MFI1 MicroDrive Programmable Motion Control 

MForce

MFI1 MicroDrive Programmable Motion Control

  MForce MicroDrive   Programmable Motion Control models combine a fully programmable motion controller with step and direction microstepping drive.Programming is accomplished over RS-422/485 with provided software for point-to-point or multiple unit configurations. 

  • Current : 3.0 (4.2) A RMS (Peak)
  • Input Voltage: +12 to +48 VDC

Specifications

General
Control Type Programmable Motion
Feature Set Standard
P1 Connector Options Power & I/O Flying leads, pluggable
P2 Connector Options Comm Wire Crimp
Communications Interface RS-422/485
Communications Features MCode OS, 4.8 to 115.2 kbps
Operating Temperature [°C] 85
IP rating IP20


California Residents – Click here for Proposition 65 warning

Electrical
Input Voltage [+VDC] +12 to +48
Output Current [A RMS (Peak)] 3.0 (4.2)
Aux-Logic Supply Voltage [+VDC] 12 … 24
Aux-Logic Supply Curret [mA] max 194

Programmable I/O
General Purpose
# of I/O 4 I/O points, programmable as sinking outputs or sinking and sourcing inputs
I/O Options
Logic Range Inputs and outputs tolerant to +24 VDC, inputs TTL compatible
Output Sink Current Up to 600 mA per channel
Isoation None
Protection Over temp, short circuit, transient over voltage, over voltage, inductive clamp
Dedicated I/O
Function Capture input, trip output
Logic range 0 to +5 VDC, TTL compatible
Analog Input
Resolution [Bits] 10
Range (selectable 0 to +5 VDC, 0 to 10 VDC, 0 to 20 mA, 4 to 20 mA
[/wpv-conditional

Motion
Counters
Type Position and Encoder
Resolution [Bits] 32
Edge Rate [MHz] 5
Velocity
Range [steps/sec] +/-5,000,000
Resolution [steps/sec] 0.5961
Acceleration/Deceleration
Range [steps/sec2] 1.5 X 109
Resolution [steps/sec2] 90.9
Step Resolution
# of step resolutions 20
Range [steps/rev] 200 … 51200

Software – MCode OS
Program storage Flash/6384 bytes
User registers (4) 32-bit
User labels/ variables 192
Math functions +, -, x, ÷, >, < , =, <=, >=
Logic functions AND, OR, XOR, NOT
Branch functions Branch & call
Input function Home, limit plus, limit minus, go, stop, pause, jog plus, jog minus, general purpose
Output functions Moving, fault, velocity change, general purpose
Trip functions Trip on input, trip on position, trip on time, trip capture, trip on relative position
Encoder functions Stall detection, position maintenance, find index
Multi drop addresses 62

Mechanical

Documents & Downloads

3D Models
Catalogs
Icon
December 2017
215.93 KB
Icon
March 2014
4.42 MB
Firmware – Released
Hardware Manuals
Product Datasheets
Software Manuals
User Interface Software
Icon
5.1.1.0
874.54 KB

Motors

NEMA 23 Stepper Motor
90 … 239 oz-in (64 … 169 N-cm) holding torque
NEMA 23 Stepper Motor
90 … 239 oz-in (64 … 169 N-cm) holding torque
NEMA 17Stepper Motor
32 to 75 oz-in (23 to 53 N-cm) holding torque
NEMA 14 Stepper Motor
12.5 oz-in (8.8 N-cm) holding torque