Home > All Products > Motion Drives & Controllers > IM481H 1.5 A Microstepping Driver Module
PCB-mount discrete drivers
IM481H 1.5 A Microstepping Driver Module

The IM481H Plus is a high performance, low-cost microstepping driver utilizing advanced technology to greatly reduce size without sacrificing features. The IM481H is exceptionally small, easy to interface and use, and yet powerful enough to handle the most demanding applications.
Specifications
Specifications
General | ||
---|---|---|
Control Type | — | Step/Direction |
Control Interface | — | Step, direction and enable inputs |
Driver Type | — | Microstepping |
Operating Temperature | [°C] | -40 … +85 |

Electrical | ||
---|---|---|
Input Voltage | [+VDC] | +12 to +48 |
Output Current | [A] | 1.5 (2.1) |
Inputs | ||||
---|---|---|---|---|
Low-Level Input Voltage | All inputs | [+VDC] | 1.2 |
|
High-Level Input Voltage | All inputs except Reset | [+VDC] | 2.0 | |
High-Level Input Voltage | Reset Input, IOL = 2 mA | [+VDC] | 2.3 | |
Input Pull-up Resistance | MSEL 0-3, Enable | kΩ | 20 | |
Step Clock, Direction | kΩ | 2.0 | ||
Reset | kΩ | 1.0 | ||
Fault Input | kΩ | 4.7 | ||
Low-Level Output Current | Fault, Full step | mA (min) | 2 | |
High-Level Output Current | Fault, Full step | mA (min) | -2 | |
Low-Level Output Voltage | IOL = 2 mA | [+VDC] | 0.5 | |
High-Level Output Voltage | IOH = 1.7 mA | [+VDC] | 2.3 |
Motion | ||
---|---|---|
Step Frequency | [MHz] max | 2.5 |
Step Resolutions | [steps/full step] | 1 … 256 |
Mechanical
Mechanical dimensions
Part Builder
Part Number/Accessories
Description | Part number |
---|---|
1.5 A Driver Module | XIM481H |
Isolating Thermal Pad (Included with Driver) | TI-481 |
Heat Sink (Includes Mount ing Hardware) | H–481 |
Driver Interface Board | INT-481 |
21 Pin Right Angle Connector | HY481-CN021 |
Recommended motors
When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.
Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.
Browse our resource section and find the most useful tools and documents for all our products.