Home > All Products > Motion Drives & Controllers > IB462He 2.0 A Half/Full Step Driver Module

PCB-mount discrete drivers

IB462He 2.0 A Half/Full Step Driver Module

mdplus-certs

Based upon our popular IB462 Half/Full Step driver, the IB462He is a low cost, high performance alternative to larger drivers. The small size of the patented IB462He makes it ideal for systems where space is at a premium without sacrificing performance.

Specifications

Specifications

General
Control Type Step/Direction
Control Interface Step, direction and enable inputs
Driver Type Half/Full Step
Operating Temperature [°C] 0 … +70
California Residents – Click here for Proposition 65 warning
Electrical
Input Voltage [+VDC] +12 to +48
Output Current [A] 0.1 … 2.0
Inputs
Low-Level Input Voltage SCLK, DIR, H/F, Reset [+VDC] 0.6
Low-Level Input Voltage Enable Input [+VDC] 1.3
High-Level Input Voltage All Inputs [+VDC] 5.0
Low-Level Input Curren SCLK, DIR, H/F, Enable [mA] -1.2
Low-Level Input Curren Reset Input [μA] -200
High Level Input Current SCLK, DIR, H/F, Enable [μA] 10
Input Pull-up Resistance SCLK, DIR, H/F, Enable 4.9
Input Pull-up Resistance Reset Input 52
Motion
Step Frequency [kHz] max 40
Step Resolutions [steps/full step]   1 … 2
Mechanical

Mechanical dimensions

Part Builder

Part Number/Accessories

Description Part number
2.0 A Driver Module IB462He
Isolating Thermal Pad (Included with Driver) TI–462H
Heat Sink (Includes Mount ing Hardware) H-462H
Driver Interface Board INT–462
21 Pin Right Angle Connector HY462-CN021

Recommended motors

NEMA 17Stepper Motor
32 to 75 oz-in (23 to 53 N-cm) holding torque
NEMA 14 Stepper Motor
12.5 oz-in (8.8 N-cm) holding torque
NEMA 11 Stepper Motor
12.9 to 24.1 oz-in (9.1 to 17 N-cm) holding torque

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.