MFM1 MicroDrive Step/direction Input

MForce MicroDrive Step/direction Input with isolated +5 to +24 V universal inputs cis a high performance, high resolution microstepping driver. High +12 to +48 VDC input voltage and an output current of 3.0 A RMS (4.0 A Peak).   Parameters are set over SPI using an included utility .

Product Selection/Specifications
Overview

Overview

The Schneider Electric Motion USA stepper motor drive system is comprised of an MForce stepper motor drive and a 2-phase stepper motor for a very compact, high-performance drive system. MForce stepper motor drives are offered in 3 versions:

Step/direction input - Motion Control - for parameterization via an SPI interface
Motion Control - programmable units for communication via RS-422/485
CANopen for networking via CANopen DS302 and DSP402
This flexible, open communication concept allows for integration into existing system environments.

Features

Compactness
With its small dimensions, MForce stepper motor drives require very little space in the
control cabinet.

Simplicity
Simple cabling and configuring, with user-friendly PC interface software, allows for
easy and quick setup of the MForce drive system.

Flexibility
MForce stepper motor drives are available in two power classes: 3.0 A and 5.0 A.

MForce MicroDrive -- 3.0 A
MForce PowerDrive -- 5.0 A

Documents & Downloads

Download Types:

Options/Accessories

Accessory Types:

Control Types: