Driver-Product: PCB Mounted Drivers

IM805H 5.0 A Microstepping Driver Module

The IM805H  Plus are high performance, low-cost microstepping drivers utilizing advanced technology to greatly reduce size without sacrificing features. The stepper motor drivers are exceptionally small, easy to interface and use, and yet powerful enough to handle the most demanding applications.

IM483H 3.0 A Microstepping Driver Module

The IM483H  Plus are high performance, low-cost microstepping drivers utilizing advanced technology to greatly reduce size without sacrificing features. The stepper motor drivers are exceptionally small, easy to interface and use, and yet powerful enough to handle the most demanding applications.

IM481H 1.5 A Microstepping Driver Module

The IM481H Plus is a high performance, low-cost microstepping driver utilizing advanced technology to greatly reduce size without sacrificing features. The IM481H is exceptionally small, easy to interface and use, and yet powerful enough to handle the most demanding applications.

IB462He 2.0 A Half/Full Step Driver Module

Based upon our popular IB462 Half/Full Step driver, the IB462He is a low cost, high performance alternative to larger drivers. The small size of the patented IB462He makes it ideal for systems where space is at a premium without sacrificing performance.