Menu

Driver-Product: Lexium Motion Module

LMM 1.5 A CANopen Module

Lexium Motion Module 1.5A RMS programmable controller and driver module offers 1.5 A RMS (2.1 A peak) output current with 48 VDC input voltage.  Starter kit available for rapid application development.

LMM 1.5 A Programmable Motion Module

Lexium Motion Module 1.5A RMS programmable controller and driver module offers 1.5 A RMS (2.1 A peak) output current with 48 VDC input voltage.  Starter kit available for rapid application development.

Do NOT follow this link or you will be banned from the site!