Quick References
Quick references are brief, graphical instructions show connector pinout and wiring and give initial setup and configuration instructions.
Lexium MDrive Products
Enter the part number of your Lexium MDrive product. For LMD Linear Actuator products, only enter the base part number of the device, for example, LMDCM571.
MDrive
In the case of MDrive Linear Actuator models only enter the base part number (the part number up to -LXX). For example: you would only enter MLI3CRD17A4-EE instead of the full part number MLI3CRD17A4-EE-LB3U180AT
PDF Quick References
Programmable Motion Control
Motion Control | Date |
---|---|
MDrive14Plus | 01/2010 |
MDrive17Plus | 01/2010 |
MDrive17Plus2-65 | 01/2010 |
MDrive23Plus | 01/2010 |
MDrive23Plus2-65 | 01/2010 |
MDrive23Plus – Quad Length Motor | 01/2010 |
MDrive34Plus – Flying Leads | 01/2010 |
MDrive34Plus – Pluggable Connectors | 01/2010 |
MDrive34AC Plus | 01/2010 |
Step/direction input
Product | Date |
---|---|
MDrive14Plus | 02.2010 |
MDrive17Plus | 02.2010 |
MDrive17Plus-65 | 02.2010 |
MDrive23Plus | 02.2010 |
MDrive23Plus-65 | 02.2010 |
MDrive23Plus – Quad Length Motor | 02.2010 |
MDrive34Plus | 02.2010 |
MDrive34AC Plus | 02.2010 |
Speed Control
Product | Date |
---|---|
MDrive17Plus | 07.2008 |
MDrive23Plus | 07.2008 |
MDrive23Plus – Quad Length Motor | 08.2008 |
MDrive34Plus – Flying Leads | 07.2008 |
MDrive34Plus – Pluggable Connectors | 07.2008 |
Accessories
Product | Date |
---|---|
MD-CC40x-001 driver installation (USB to RS422/485) | 11.2011 |
MD-CC30x-001 driver installation (USB to SPI) | 11.2011 |
CANopen Communications | 07.2008 |
Multidrop Communications | 8.2006 |
Ethernet Gateway | 7.2012 |
Drive Protection Module | 3.2010 |
Motion Control & CANopen
Product | Date |
---|---|
MicroDrive | 02.2010 |
PowerDrive | 02.2010 |
Step/direction
Product | Date |
---|---|
MicroDrive | 02.2010 |
PowerDrive | 02.2010 |
Accessories
Product | Date |
---|---|
MD-CC40x-001 driver installation (USB to RS422/485) | 11.2011 |
MD-CC30x-001 driver installation (USB to SPI) | 11.2011 |
CANopen Communications | 07.2008 |
Multidrop Communications | 8.2006 |
Ethernet Gateway | 7.2012 |
Drive Protection Module | 3.2010 |
Microstepping
Product | Date |
---|---|
IM481H Plus Driver and Accessories | 02.2010 |
IM483H/IM805H and Accessories | 02.2010 |
Half/full step
Product | Date |
---|---|
IB462He Driver and Accessories | 02.2010 |
Product | Date |
---|---|
NEMA 14 Motor | 06.2010 |
NEMA 17 Motor and Encoder | 06.2010 |
NEMA 23 Motor and Encoder | 06.2010 |
NEMA 34 Motor and Encoder | 06.2010 |
When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.
Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.
Browse our resource section and find the most useful tools and documents for all our products.