Menu

Current: 5.0 A

IM805H 5.0 A Microstepping Driver Module

The IM805H  Plus are high performance, low-cost microstepping drivers utilizing advanced technology to greatly reduce size without sacrificing features. The stepper motor drivers are exceptionally small, easy to interface and use, and yet powerful enough to handle the most demanding applications.

MFM5 PowerDrive Step/direction Input

MForce PowerDrive Step/direction Input with differential inputs is a high performance, high resolution microstepping driver. High VDC input voltage and an output current of   Parameters are set over SPI using an included utility .

MFM1 PowerDrive Step/direction Input

MForce PowerDrive Step/direction Input with isolated +5 to +24 V universal inputs cis a high performance, high resolution microstepping driver. High VDC input voltage and an output current of   Parameters are set over SPI using an included utility .

MFI3 PowerDrive CANopen

MForce PowerDrive CANopen combines a CANopen motion controller supporting DS301 and DSP402 profiles with a high-resolution microstepping drive. High VDC input voltage and an output current of   Commissioning is accomplished using a free software interface or by using CAN in Automation standard Layer Setting Services (LSS).

MFI3 PowerDrive Programmable Motion Control

MForce PowerDrive Motion Control combines a programmable motion controller with step and direction microstepping drive. Programming is accomplished over RS-422/485 with provided software for point-to-point or multiple unit configurations. VDC input voltage and an output current of   Fully programmable using the powerful and feature rich MCode OS.

Do NOT follow this link or you will be banned from the site!