Application note
Lexium MDrive Absolute Encoder setup notes
Home > Resources > Application notes > Lexium MDrive Absolute Encoder setup notes
Description
Applicable
- Lexium MDrive
- Lexium MDrive Linears
Requirements
Details
Setup Procedure
an internal backup source powers the absolute position counter, keeping the counter circuitry active for 30 days in the absence of DC power.
When unboxing the product, consider the internal storage to be in a discharged state. To charge.
- Connect DC power in accordance with the product manual.
- Allow the unit to charge for 24-hours. During this time programming and commissioning the unit may be performed.
- The internal storage level may be queried via the communications or network interface.
- Consider the application. Will the machine in which the LMD product is going into be unpowered, with the requirement for position updates and retention, for more than 30 days?
If so the Encoder Backup Battery Pack ICP0531 is recommended.This accessory will extend the data retention and update time to five (5) years on up to six (6) Lexium MDrive absolute encoder products.
Feature differences
The following table show the variation between Open Loop, Closed Loop and Absolute Encoder models:
NEMA 17 products
Function | Open Loop | Closed Loop | Absolute Encoder |
---|---|---|---|
hMTechnology1 | — | Yes | Yes |
Position update/retention [unpowered] | — | — | 30 days2 |
Analog input | Yes | Yes | — |
+24 V signal inputs | 3 | 3 |
3 |
100 mA Power outputs | — | — | — |
5.5 mA Signal outputs | 1 | 1 | 1 |
1hMTechnology is a closed-loop methodology that eliminates motor stalling and compensates for dynamic loads.
2 Up to five years with external battery pack ICP0531.
NEMA 23 products
Function | Open Loop | Closed Loop | Absolute Encoder |
---|---|---|---|
hMTechnology1 | — | Yes | Yes |
Position update/retention [unpowered] | — | — | 30 days2 |
Analog input | Yes | Yes | — |
+24 V signal inputs | 4 | 4 |
4 |
100 mA Power outputs | 2 | 2 | 1 |
5.5 mA Signal outputs | 1 | 1 | 1 |
1hMTechnology is a closed-loop methodology that eliminates motor stalling and compensates for dynamic loads.
2 Up to five years with external battery pack ICP0531.
Resource files
When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.
Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.
Browse our resource section and find the most useful tools and documents for all our products.