Home > All Products > PCB-mount discrete drivers 

PCB-mount discrete drivers

Compact ultra-miniature modular motion solutions from 1.0 to 5.0 A RMS

Product Selector

Product Selector
Products
Input Voltage: +12 to +48 VDC  |  Output Current: 0.1 … 2.0 A
Input Voltage: +12 to +48 VDC  |  Output Current: 1.5 A RMS (2.1 Peak)
Input Voltage: +12 to +48 VDC  |  Output Current: 3.0 A RMS (4.2 A Peak)
Input Voltage: +12 to +75 VDC  |  Output Current: 5.0 RMS (7.0 Peak)
Input Voltage: +12 to +48 VDC  |  Output Current: 1.5 A RMS (2.1 Peak)
Input Voltage: +12 to +48 VDC  |  Output Current: 1.5 A RMS (2.1 Peak)

Overview
Overview

PCB-Mount discrete driver products

PCB-mount discrete driver products are high performance, low-cost ultra-miniature driver solutions that use advanced technology to reduce size without sacrificing features. These exceptionally small, easy to interface and use discrete modules are powerful enough to handle the most demanding applications. This family consists of a half/full step driver module delivering up to 2.0A per phase of output current, and the microstepping IM series, offering three power levels ranging from 1.5 to 5.0A RMS (5.0 to 7.0A peak).

Features
The product line includes:
  • IB462H – Half/full step driver
  • IM431H/IM483H/IM805H – Microstepping driver
Features include:
  • Input power ranges from +12 up to +75 VDC
  • High output current
  • 20 microstep resolutions to 51,200 steps/rev, for the IM series
  • Interface/development boards for rapid prototyping
Documents and Downloads

Version
Icon
December 2017
Icon
Icon

Accessories

Select Accessory
Accessories
MD-CC404-000 communication converter kit

USB to RS-422/485

USB-pluggable converters set/program communication parameters in 32- or 64-bit. Pre-wired DB9 mating cable included.

Applicable to: Lexium MDrive Programmable Motion Control, Pulse/Direction Part number: MD-CC404-000
MD-CC501-000 USB to CANopen Converter
MD-CC501-000 communication converter kit

USB to CANopen

USB to CANopen pluggable converters set/program communication parameters in 32- or 64-bit. Pre-wired DB9 mating cable and terminating resistor block included.

Applicable to: Lexium MDrive CANopen Part number: MD-CC501-000
CK-14 Replacement Mating Connector Kit

Connector Kit

Kit includes one 2-pin power mate, and one set (2 pieces) 7-pin multi-function mates for Lexium MDrive IP20 Pulse/direction models.

Applicable to: Lexium MDrive Pulse/Direction Part number: CK-14
CK-15 Replacement Mating Connector Kit

Connector Kit

Kit includes one 2-pin power mate, and one set (2 pieces) 7-pin multi-function mates for Lexium MDrive Motion Control, Ethernet TCP/IP and CANopen models.

Applicable to: Lexium MDrive Programmable Motion Control, CANopen, Ethernet TCP/IP Part number: CK-15
MD-CC502-000 Communication Converter Kit

USB to CANopen

USB to CANopen pluggable converters set/program communication parameters in 32- or 64-bit. Includes converter,  cable& terminating resistor plug.

Applicable to: Lexium MDrive CANopen Part number: MD-CC502-000
MD-CS660-000 Y-Cable for CANopen

Communications Interface Cable

Connect multiple CAN units together in sequence with this Y cable. A termination plug, such as PLG-M12TP, is required at end of run.

Applicable to: Lexium MDrive CANopen Part number: MD-CS660-000
PLG-M12TP bus termination (resistor) plug

I/O Interface Cable

Terminator Plug for CANopen IP65 products. Use with MD-CS660-000

Applicable to: Lexium MDrive CANopen Part number: PLG-M12TP
MD-CS600-000 Cordset

Communications Interface Cable

The MD-CS600-000 is a 5-position, A-coded M12 male with flying leads cable used to interface RS-422/485 communications to Lexium MDrive products. It is not required if the MD-CC405-000 USB to M12 communications converter is being used. Pre-wired shield …

MD-CS600-000 Cordset Read More »

Applicable to: Lexium MDrive Programmable Motion Control, Pulse/Direction Part number: MD-CS600-000
MD-CS610-000 Cordset

I/O Interface Cable

The MD-CS610-000 is a 12-position, A-coded M12 female to flying leads cable used to interface I/O signals to Lexium MDrive products. Pre-wired shielded cables with straight M12 connector end for interfacing logic and I/O. 10′ (3 m) M12 to flying leads …

MD-CS610-000 Cordset Read More »

Applicable to: Lexium MDrive Programmable Motion Control, CANopen, Ethernet TCP/IP Part number: MD-CS610-000
MD-CS620-000 Cordset

Power Interface Cable

The MD-CS620-000 is a 4-position, B-coded M12 female with flying leads cable used to interface DC power to Lexium MDrive products. Pre-wired shielded cables with straight M12 connector end for interfacing DC power. 10′ (3 m) M12 to flying leads cable.

Applicable to: Lexium MDrive Programmable Motion Control, Pulse/Direction, CANopen, Ethernet TCP/IP Part number: MD-CS620-000
MD-CS630-000 Cordset

I/O Interface Cable

The MD-CS630-000 is a 12-position, A-coded M12 male with flying leads cable used to interface I/O signals to the Lexium MDrive product. Pre-wired shielded cables with straight M12 connector end for interfacing logic and I/O. 10′ (3 m) M12 to flying lea …

MD-CS630-000 Cordset Read More »

Applicable to: Lexium MDrive Pulse/Direction Part number: MD-CS630-000
MD-CS640-000 Cordset

Communications Interface Cable

The MD-CS640-000 is a 4-position, D-coded M12 male to RJ45 cable used to interface an Ethernet network to a Lexium MDrive product. .Pre-wired shielded cables with straight M12 connector end for interfacing an Ethernet network. 6.5′ (2 m) M12 to RJ45 ca …

MD-CS640-000 Cordset Read More »

Applicable to: Lexium MDrive Ethernet TCP/IP Part number: MD-CS640-000
MD-CS650-000 Cordset

Communications Interface Cable

The MD-CS650-000 is a 5-position, A-coded M12 female with flying leads cable used to interface the CAN bus to Lexium MDrive products. Pre-wired shielded cables with straight M12 connector end for interfacing a CAN network. 10′ (3 m) M12 to flying leads …

MD-CS650-000 Cordset Read More »

Applicable to: Lexium MDrive CANopen Part number: MD-CS650-000
Planetary Gearbox

Custom Product Option

Powerful yet lightweight, suitable for complex production cycles due to low-friction bearing design and optimized lubrication. Straight and right angle configurations available in NEMA 17, 23 and 34 sizes as custom accessories for SEM motor and integra …

Planetary Gearbox Read More »

Applicable to: Lexium MDrive, MDrive Plus, Hybrid Stepper Motor Part number: Contact factory for details
Absolute Encoder Backup Battery pack

Mounting Hardware or Miscellaneous Accessory

[vc_row][vc_column][vc_column_text]For Lexium MDrive Products with Absolute Encoder The ICP0531 Encoder Back-up Battery Pack will provide back-up power for the Lexium MDrive Absolute Encoder circuitry, retaining and updating the position data for a per …

Absolute Encoder Backup Battery pack Read More »

Applicable to: Lexium MDrive Part number: ICP0531

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.