Home > All Products > Motor Driver & Controllers > MForce products 

MForce products

Product Selector
Input Voltage: +12 to +48 VDC  |  Output Current: 3.0 A RMS (4.2 A Peak)
Input Voltage: +12 to +75 VDC  |  Output Current: 5.0 RMS (7.0 Peak)
Input Voltage: +12 to +48 VDC  |  Output Current: 3.0 A RMS (4.2 A Peak)
Input Voltage: +12 to +48 VDC  |  Output Current: 3.0 A RMS (4.2 A Peak)
Input Voltage: +12 to +75 VDC  |  Output Current: 5.0 RMS (7.0 Peak)
Input Voltage: +12 to +48 VDC  |  Output Current: 3.0 A RMS (4.2 A Peak)
Input Voltage: +12 to +48 VDC  |  Output Current: 3.0 A RMS (4.2 A Peak)
Input Voltage: +12 to +75 VDC  |  Output Current: 5.0 RMS (7.0 Peak)
Input Voltage: +12 to +75 VDC  |  Output Current: 5.0 RMS (7.0 Peak)
Input Voltage: +12 to +48 VDC  |  Output Current: 3.0 A RMS (4.2 A Peak)
Products
Overview
Overview

MForce compact driver system for stepper motors

The Schneider Electric Motion USA stepper motor drive system is comprised of an MForce stepper motor drive and a 2-phase stepper motor for a very compact, high-performance drive system. MForce stepper motor drives are offered in 3 versions:

  • Step/direction input – Motion Control – for parameterization via an SPI interface
  • Motion Control – programmable units for communication via RS-422/485
  • CANopen for networking via CANopen DS302 and DSP402
This flexible, open communication concept allows for integration into existing system environments.

Features

Compactness

With its small dimensions, MForce stepper motor drives require very little space in the control cabinet.

Simplicity

Simple cabling and configuring, with user-friendly PC interface software, allows for easy and quick setup of the MForce drive system.

Flexibility

MForce stepper motor drives are available in two power classes: 3.0 A and 5.0 A.
  • MForce MicroDrive — 3.0 A
  • MForce PowerDrive — 5.0 A
Documents and Downloads

Download Types:

Accessories

Accessory Types:

Control Types:

 
 

PD12-1434-FL3 Prototype development cable

To speed your test/development, this cable  is pre-wired with 12-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long.

PD04-MF34-FL3 Prototype development cable

To speed your test/development, this cable  is pre-wired with 4-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long to connect a motor to the MForce PowerDrive.

PD04-MF17-FL3 Prototype development cable

To speed your test/development, this cable  is pre-wired with 4-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long to connect a motor to the MForce MicroDrive.

DPM75 Drive protection module

PD20-3400-FL3 Prototype development cable

To speed your test/development, this cable  is pre-wired with 20-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long.

PD16-1417-FL3 Prototype development cable

To speed your test/development, this cable  is pre-wired with 16-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long.

PD14-2334-FL3 Prototype development cable

To speed your test/development, this cable  is pre-wired with 14-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long.

PD10-1434-FL3 Prototype development cable

To speed your test/development, this cable  is pre-wired with 10-pin friction lock wire crimp connector mate, 3.0 m / 10.0 feet long.

PD02-3400-FL3 Prototype development cable

To speed your test/development, this cable  is pre-wired with 2-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long.

MD-CC500-000 Communication converter

Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter, DB9 connector mate, 3.6 m / 12.0 feet long.

requires power supply, not provided

MD-CC303-001 Communication converter

Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter, 12-pin locking wire crimp connector mate, 3.6 m / 12.0 feet long.

MD-CC402-001 Communication converter

Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter, 10-pin friction lock wire crimp connector mate, 3.6 m / 12.0 feet long.

MD-CC302-001 Communication converter

Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter 10-pin friction lock wire crimp connector mate, 3.6 m / 12.0 feet long.

MD-CC400-001 Communication converter

Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter, pre-wired with 10-pin non-locking IDC connector mate 3.6 m / 12.0 feet long.

MD-CC300-001 Communication converter

Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter, pre-wired with 10-pin non-locking IDC connector mate 3.6 m / 12.0 feet long.

Accessories















When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.