Home > All Products > Motor Driver & Controllers > Lexium Motion Module 

Lexium Motion Module

Product Selector
Select Product
Products
Input Voltage: +12 to +48 VDC  |  Output Current: 1.5 A RMS (2.1 Peak)
Input Voltage: +12 to +48 VDC  |  Output Current: 1.5 A RMS (2.1 Peak)
Overview
Overview

PCB-Mount discrete integrated driver + controller

Lexium Motion Module (LMM) is a programmable motion controller with powerful H-bridge driver. LMM delivers the ultra-compact size and flexibility of a chipset, but with the power and features of leading Lexium MDrive integrated motors, including MCode programming language. The LMM is available in programmable motion control and CANopen control types. Single or four-axis development boards are available to facilitate rapid prototyping, with a Developers Kit recommended with first purchase.

Features
  • Ultra-compact modular design
  • up to 48 VDC power supply voltage
  • 1.5 Amp (RMS), 2.1 Amp (Peak) bridge driver current
  • I/O points include: 4 inputs, 3 outputs, encoder input
  • Fully programmable motion control with MCode language; CANopen control version option
  • Standard PCI Express edge card connector
  • Development boards, 1- and 4-axis
  • Motors, offered in a range of sizes to match requirements
  • Starter kit
Documents and Downloads
Select
Accessories
Select
Products
DC Input power conditioningThe function of the DPM75 Drive Protection Module is to limit the surge current and voltage to a safe level when DC input power is switched on and off to a motor drive. This provides the added protection necessary for reliable motor drive operation whe …

DPM75 Drive protection module Read More »

Applicable to: MDrive Plus, MDrive Linear, MForce Programmable Motion Control, Pulse/Direction, CANopen, Ethernet TCP/IP, Speed Control Part number: DPM75
Starter KitStarter kit contains everything needed to begin developing applications for the Lexium Motion Module CANopen. Kit includes: LMM-15-A 1.5 Amp Lexium Motion Module CANopen LMM-INT1-A development board DC power supply MD-CC501-000 communications converter …

LMM-KIT2 CANopen single axis starter kit Read More »

Applicable to: Lexium Motion Module CANopen Part number: LMM-KIT2
Starter KitStarter kit contains everything needed to begin developing applications for the Lexium Motion Module Programmable Motion Control. Kit includes: LMM-15-M 1.5 Amp Lexium Motion Module Programmable Motion Control LMM-INT1-M development board DC power supp …

LMM-KIT1 Programmable Motion single axis starter kit Read More »

Applicable to: Lexium Motion Module Programmable Motion Control Part number: LMM-KIT1
Interface/Development board for PCB-mount productsInterface board for four Lexium Motion Module Programmable Motion Control module provides easy access to the LMM signals for rapid prototyping of systems using a multiple LMMs. Includes pluggable connector interfaces to: RS-422/485 communications port …

LMM-INT4-M four axis development board Read More »

Applicable to: Lexium Motion Module Programmable Motion Control Part number: LMM-INT4-M
Interface/Development board for PCB-mount productsInterface board for a single Lexium Motion Module CANopen provides easy access to the LMM signals for rapid prototyping of systems using a single LMM. Includes interfaces to: CAN bus 2.0b network port I/O points (with isolation) Stepping motor Encoder …

LMM-INT1-A CANopen single axis development board Read More »

Applicable to: Lexium Motion Module CANopen Part number: LMM-INT1-A
Interface/Development board for PCB-mount productsInterface board for a single Lexium Motion Module Programmable Motion Control provides easy access to the LMM signals for rapid prototyping of systems using a single LMM. Includes interfaces to: RS-422/485 communications port I/O points (with isolation …

LMM-INT1-M Programmable Motion single axis development board Read More »

Applicable to: Lexium Motion Module Programmable Motion Control Part number: LMM-INT1-M
MD-CC501-000 USB to CANopen Converter
USB to CANopenUSB to CANopen pluggable converters set/program communication parameters in 32- or 64-bit. Pre-wired DB9 mating cable and terminating resistor block included. Applicable to: Lexium MDrive CANopen Part number: MD-CC501-000
MD-CC404-000 USB to RS-422/485 Converter
USB to RS-422/485USB-pluggable converters set/program communication parameters in 32- or 64-bit. Pre-wired DB9 mating cable included. Applicable to: Lexium MDrive Programmable Motion Control, Pulse/Direction Part number: MD-CC404-000

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.