Home > All Products > MDrive Intelligent Motors > MDrive Plus Products
MDrive Plus Products
Ultra-compact integrated controller, driver and motor ranging from 18 to 1080 oz-in





















MDrive integrated intelligent motors

For both new and existing applications, if space is extremely limited, MDrive Plus products may be your best fit. These ultra-compact, integrated motor products are offered with a wide range of features and options. Matching these to your system requirements, you get products built-to-order at competitive prices with quick turn shipping available, delivering your best solution. MDrive Plus products integrate electronics onto 1.8° 2-phase stepper motors, NEMA sizes 14 to 34. Control types range from CANopen and Ethernet to serial RS-422/485 with up to 8 I/O, +5 to +24 VDC, and programmable memory. Supported communication protocols include:
- RS-422/485 Programmable Motion Control
- CANopen
- Ethernet
- SPI Step/direction & Speed Control versions
- Input power ranges from +12 up to +75 VDC and 120 to 240 VAC
- Auxiliary logic power supply input
- 20 microstep resolutions to 51,200 steps/rev
- IP54 & IP65 products available
- Up to 8 I/O, with choice of standard (Plus) or expanded (Plus2) performance

Powerful yet lightweight, suitable for complex production cycles due to low-friction bearing design and optimized lubrication. Straight and right angle configurations available in NEMA 17, 23 and 34 sizes as custom accessories for SEM motor and integra …
Applicable to: Lexium MDrive, MDrive Plus, Hybrid Stepper Motor Part number: Contact factory for detailsWhen it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.
Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.
Browse our resource section and find the most useful tools and documents for all our products.