Home > All Products > MDrive Intelligent Motors > MDrive Plus Products 

MDrive Plus Products

Ultra-compact integrated controller, driver and motor ranging from 18 to 1080 oz-in

Product Selector
Product Selector
Products
Torque Range: 18…36 oz-in (13 … 25 N-cm)  |  Interface: SPI | Sealing: IP20 Protocol: Software configured parameters over Serial Peripheral Interface (SPI). Step, direction and enable inputs for control
Torque Range: 23 … 53 oz-in (23 … 53 N-cm)  |  Interface: SPI | Sealing: IP20 Protocol: Software configured parameters over Serial Peripheral Interface (SPI). Step, direction and enable inputs for control
Torque Range: 90 …283 oz-in (64 … 200 N-cm)  |  Interface: SPI | Sealing: IP20 Protocol: Software configured parameters over Serial Peripheral Interface (SPI). Step, direction and enable inputs for control
Torque Range: 408 … 1090 oz-in (288 … 770 N-cm)  |  Interface: SPI | Sealing: IP20 Protocol: Software configured parameters over Serial Peripheral Interface (SPI). Step, direction and enable inputs for control
Torque Range: 23 … 53 oz-in (23 … 53 N-cm)  |  Interface: SPI | Sealing: IP65/54 Protocol: Software configured parameters over Serial Peripheral Interface (SPI). Step, direction and enable inputs for control
Torque Range: 90 …283 oz-in (64 … 200 N-cm)  |  Interface: SPI | Sealing: IP65/54 Protocol: Software configured parameters over Serial Peripheral Interface (SPI). Step, direction and enable inputs for control
Torque Range: 330 … 750 oz-in (233 … 529 N-cm)  |  Interface: SPI | Sealing: IP65/54 Protocol: Software configured parameters over Serial Peripheral Interface (SPI). Step, direction and enable inputs for control
Torque Range: 18…36 oz-in (13 … 25 N-cm)  |  Interface: SPI | Sealing: IP20 Protocol: Software configured parameters over Serial Peripheral Interface (SPI). Step, direction and enable inputs for control
Torque Range: 23 … 53 oz-in (23 … 53 N-cm)  |  Interface: SPI | Sealing: IP20 Protocol: Software configured parameters over Serial Peripheral Interface (SPI). Step, direction and enable inputs for control
Torque Range: 90 …283 oz-in (64 … 200 N-cm)  |  Interface: SPI | Sealing: IP20 Protocol: Software configured parameters over Serial Peripheral Interface (SPI). Step, direction and enable inputs for control
Torque Range: 23 … 53 oz-in (23 … 53 N-cm)  |  Interface: SPI | Sealing: IP20 Protocol: Modbus/TCP or MCode OS for MDrive over TCP/IPSoftware configured parameters over Serial Peripheral Interface (SPI). Axis velocity and direction controlled by digital and analog inputs
Torque Range: 90 …283 oz-in (64 … 200 N-cm)  |  Interface: SPI | Sealing: IP20 Protocol: Modbus/TCP or MCode OS for MDrive over TCP/IPSoftware configured parameters over Serial Peripheral Interface (SPI). Axis velocity and direction controlled by digital and analog inputs
Torque Range: 408 … 1090 oz-in (288 … 770 N-cm)  |  Interface: SPI | Sealing: IP20 Protocol: Modbus/TCP or MCode OS for MDrive over TCP/IPSoftware configured parameters over Serial Peripheral Interface (SPI). Axis velocity and direction controlled by digital and analog inputs
⇦  Previous  
Overview
Overview

MDrive integrated intelligent motors

For both new and existing applications, if space is extremely limited, MDrive Plus products may be your best fit. These ultra-compact, integrated motor products are offered with a wide range of features and options. Matching these to your system requirements, you get products built-to-order at competitive prices with quick turn shipping available, delivering your best solution. MDrive Plus products integrate electronics onto 1.8° 2-phase stepper motors, NEMA sizes 14 to 34. Control types range from CANopen to serial RS-422/485 with up to 8 I/O, +5 to +24 VDC, and programmable memory. Supported communication protocols include:

  • RS-422/485 Programmable Motion Control
  • CANopen
  • SPI Step/direction & Speed Control versions

Features
Features include:
  • Input power ranges from +12 up to +75 VDC and 120 to 240 VAC
  • Auxiliary logic power supply input
  • 20 microstep resolutions to 51,200 steps/rev
  • IP54 & IP65 products available
  • Up to 8 I/O, with choice of standard (Plus) or expanded (Plus2) performance
Documents and Downloads
Select
Accessories
USB to SPISet/program communication parameters with these USB-pluggable, electrically isolated in-line converter, pre-wired with 10-pin non-locking IDC connector mate 3.6 m / 12.0 feet long. Applicable to: MDrive Plus / Linear Pulse/Direction, 1 Part number: MD-CC300-001
USB to RS-422/485Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter, pre-wired with 10-pin non-locking IDC connector mate 3.6 m / 12.0 feet long. Applicable to: MDrive Plus / Linear, MDrive Linear, MForce Programmable Motion Control Part number: MD-CC400-001
USB to SPISet/program communication parameters with these USB-pluggable, electrically isolated in-line converter 10-pin friction lock wire crimp connector mate, 3.6 m / 12.0 feet long. Applicable to: MDrive Plus / Linear, MDrive Linear Pulse/Direction, Speed Control Part number: MD-CC302-001
USB to RS-422/485Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter, 10-pin friction lock wire crimp connector mate, 3.6 m / 12.0 feet long. Applicable to: MDrive Plus, MDrive Linear Programmable Motion Control Part number: MD-CC402-001
USB to SPISet/program communication parameters with these USB-pluggable, electrically isolated in-line converter, 12-pin locking wire crimp connector mate, 3.6 m / 12.0 feet long. Applicable to: MDrive Plus / Linear, MDrive Linear, MForce Pulse/Direction Part number: MD-CC303-001
USB to CANopenSet/program communication parameters with these USB-pluggable, electrically isolated in-line converter, DB9 connector mate, 3.6 m / 12.0 feet long. requires power supply, not provided Applicable to: MDrive Plus / Linear, MDrive Linear, MForce CANopen Part number: MD-CC500-000
Power Interface CableTo speed your test/development, this cable  is pre-wired with 2-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long. Applicable to: MDrive Plus, MForce Programmable Motion Control, Pulse/Direction, CANopen, Speed Control Part number: PD02-3400-FL3
Communications Interface CableTo speed your test/development, this cable is pre-wired with 10-pin friction lock wire crimp connector mate, 3.0 m / 10.0 feet long. Used in conjunction with the MD-CC402-001 communication converter cable to facilitate multi-drop RS-422/485 communicati …

PD10-1434-FL3 Prototype development cable Read More »

Applicable to: MDrive Plus, MDrive Linear, MForce Programmable Motion Control Part number: PD10-1434-FL3
Power, I/O and Communications Interface CableTo speed your test/development, this cable  is pre-wired with 12-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long. Applicable to: MDrive Plus / Linear, MDrive Linear Programmable Motion Control, Pulse/Direction, Speed Control Part number: PD12B-1434-FL3
I/O Interface CableTo speed your test/development, this cable  is pre-wired with 14-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long. Applicable to: MDrive Plus, MDrive Linear, MForce Programmable Motion Control, CANopen, Ethernet TCP/IP Part number: PD14-2334-FL3
Power and I/O Interface CableTo speed your test/development, this cable  is pre-wired with 16-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long. Applicable to: MDrive Plus / Linear, MDrive Linear, MForce Programmable Motion Control, CANopen Part number: PD16-1417-FL3
I/O Interface CableTo speed your test/development, this cable  is pre-wired with 20-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long. Applicable to: MDrive Plus, MForce Programmable Motion Control, CANopen Part number: PD20-3400-FL3
Applicable to: MDrive Plus, MDrive Linear, MForce Programmable Motion Control, Pulse/Direction, CANopen, Ethernet TCP/IP, Speed Control Part number: DPM75
USB to RS-422/485USB-pluggable, electrically isolated in-line USB to RS-422/485 converter, pre-wired with 5-pin M12 mating connector forfor  MDrive Motion Control products with circular industrial connectors. Applicable to: MDrive Plus Programmable Motion Control Part number: MD-CC401-001
USB-pluggable, electrically isolated in-line USB to SPI converter, pre-wired with 19-pin M23 mating connector to connect power, I/O and SPI communications for  MDrive Step/direction products with circular industrial connectors. Applicable to: MDrive Plus Pulse/Direction Part number: MD-CC301-001
Power, I/O and Communications Interface CableTo speed your test/development, this cable is pre-wired with 19-pin M23 industrial connector, straight termination mate. 4.0 m / 13.0 feet long Applicable to: MDrive Plus / Linear Programmable Motion Control, Pulse/Direction, CANopen Part number: MD-CS100-000
Flying leads to 5-pin M12
Power, I/O and Communications Interface CableTo speed your test/development, this cable is pre-wired with 19-pin M23 industrial connector, right-angle termination mate. 4.0 m / 13.0 feet long Applicable to: MDrive Plus / Linear Programmable Motion Control, Pulse/Direction, CANopen Part number: MD-CS101-000
Power Interface CableTo speed your test/development, this cable is pre-wired with 3-pin EURO AC industrial connector, straight termination mate. 4.0 m / 13.0 feet long Applicable to: MDrive Plus / Linear Programmable Motion Control, Pulse/Direction, CANopen Part number: MD-CS200-000
Power Interface CableTo speed your test/development, this cable is pre-wired with 3-pin EURO AC industrial connector, right-angle termination mate. 4.0 m / 13.0 feet long Applicable to: MDrive Plus / Linear Programmable Motion Control, Pulse/Direction, CANopen Part number: MD-CS201-000
Power, I/O and Communications Interface CableTo speed your test/development, this cable  is pre-wired with 12-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long. Applicable to: MDrive Plus, MDrive Linear, MForce Pulse/Direction Part number: PD12-1434-FL3
  Next   ⇨

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.