Home > All Products > MDrive Intelligent Motors > MDrive Plus Products 

MDrive Plus Products

Ultra-compact integrated controller, driver and motor ranging from 18 to 1080 oz-in

Product Selector
Product Selector
Products
Torque Range: 23 … 53 oz-in (23 … 53 N-cm)  |  Interface: CANopen | Sealing: IP20 Protocol: CANopen DS301 and DSP-402 profiles. Commisioning via GUI or Layer Setting Services (LSS)
Torque Range: 90 …283 oz-in (64 … 200 N-cm)  |  Interface: CANopen | Sealing: IP20 Protocol: CANopen DS301 and DSP-402 profiles. Commisioning via GUI or Layer Setting Services (LSS)
Torque Range: 18…36 oz-in (13 … 25 N-cm)  |  Interface: CANopen | Sealing: IP20 Protocol: CANopen DS301 and DSP-402 profiles. Commisioning via GUI or Layer Setting Services (LSS)
Torque Range: 23 … 53 oz-in (23 … 53 N-cm)  |  Interface: CANopen | Sealing: IP20 Protocol: CANopen DS301 and DSP-402 profiles. Commisioning via GUI or Layer Setting Services (LSS)
Torque Range: 90 …283 oz-in (64 … 200 N-cm)  |  Interface: CANopen | Sealing: IP20 Protocol: CANopen DS301 and DSP-402 profiles. Commisioning via GUI or Layer Setting Services (LSS)
Torque Range: 408 … 1090 oz-in (288 … 770 N-cm)  |  Interface: CANopen | Sealing: IP20 Protocol: CANopen DS301 and DSP-402 profiles. Commisioning via GUI or Layer Setting Services (LSS)
Torque Range: 23 … 53 oz-in (23 … 53 N-cm)  |  Interface: CANopen | Sealing: IP65/54 Protocol: CANopen DS301 and DSP-402 profiles. Commisioning via GUI or Layer Setting Services (LSS)
Torque Range: 90 …283 oz-in (64 … 200 N-cm)  |  Interface: CANopen | Sealing: IP65/54 Protocol: CANopen DS301 and DSP-402 profiles. Commisioning via GUI or Layer Setting Services (LSS)
Torque Range: 330 … 750 oz-in (233 … 529 N-cm)  |  Interface: CANopen | Sealing: IP65/54 Protocol: CANopen DS301 and DSP-402 profiles. Commisioning via GUI or Layer Setting Services (LSS)
Overview
Overview

MDrive integrated intelligent motors

For both new and existing applications, if space is extremely limited, MDrive Plus products may be your best fit. These ultra-compact, integrated motor products are offered with a wide range of features and options. Matching these to your system requirements, you get products built-to-order at competitive prices with quick turn shipping available, delivering your best solution. MDrive Plus products integrate electronics onto 1.8° 2-phase stepper motors, NEMA sizes 14 to 34. Control types range from CANopen to serial RS-422/485 with up to 8 I/O, +5 to +24 VDC, and programmable memory. Supported communication protocols include:

  • RS-422/485 Programmable Motion Control
  • CANopen
  • SPI Step/direction & Speed Control versions

Features
Features include:
  • Input power ranges from +12 up to +75 VDC and 120 to 240 VAC
  • Auxiliary logic power supply input
  • 20 microstep resolutions to 51,200 steps/rev
  • IP54 & IP65 products available
  • Up to 8 I/O, with choice of standard (Plus) or expanded (Plus2) performance
Documents and Downloads
Select
Accessories
USB to CANopen

Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter, DB9 connector mate, 3.6 m / 12.0 feet long. requires power supply, not provided

Applicable to: MDrive Plus / Linear, MDrive Linear, MForce CANopen Part number: MD-CC500-000
Power Interface Cable

To speed your test/development, this cable  is pre-wired with 2-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long.

Applicable to: MDrive Plus, MForce Programmable Motion Control, Pulse/Direction, CANopen, Speed Control Part number: PD02-3400-FL3
I/O Interface Cable

To speed your test/development, this cable  is pre-wired with 14-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long.

Applicable to: MDrive Plus, MDrive Linear, MForce Programmable Motion Control, CANopen, Ethernet TCP/IP Part number: PD14-2334-FL3
Power and I/O Interface Cable

To speed your test/development, this cable  is pre-wired with 16-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long.

Applicable to: MDrive Plus / Linear, MDrive Linear, MForce Programmable Motion Control, CANopen Part number: PD16-1417-FL3
I/O Interface Cable

To speed your test/development, this cable  is pre-wired with 20-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long.

Applicable to: MDrive Plus, MForce Programmable Motion Control, CANopen Part number: PD20-3400-FL3
Power, I/O and Communications Interface Cable

To speed your test/development, this cable is pre-wired with 19-pin M23 industrial connector, straight termination mate. 4.0 m / 13.0 feet long

Applicable to: MDrive Plus / Linear Programmable Motion Control, Pulse/Direction, CANopen Part number: MD-CS100-000
Flying leads to 5-pin M12
Power, I/O and Communications Interface Cable

To speed your test/development, this cable is pre-wired with 19-pin M23 industrial connector, right-angle termination mate. 4.0 m / 13.0 feet long

Applicable to: MDrive Plus / Linear Programmable Motion Control, Pulse/Direction, CANopen Part number: MD-CS101-000
Power Interface Cable

To speed your test/development, this cable is pre-wired with 3-pin EURO AC industrial connector, straight termination mate. 4.0 m / 13.0 feet long

Applicable to: MDrive Plus / Linear Programmable Motion Control, Pulse/Direction, CANopen Part number: MD-CS200-000
Power Interface Cable

To speed your test/development, this cable is pre-wired with 3-pin EURO AC industrial connector, right-angle termination mate. 4.0 m / 13.0 feet long

Applicable to: MDrive Plus / Linear Programmable Motion Control, Pulse/Direction, CANopen Part number: MD-CS201-000
Custom Product Option

Powerful yet lightweight, suitable for complex production cycles due to low-friction bearing design and optimized lubrication. Straight and right angle configurations available in NEMA 17, 23 and 34 sizes as custom accessories for SEM motor and integra …

Planetary Gearbox Read More »

Applicable to: Lexium MDrive, MDrive Plus, Hybrid Stepper Motor Part number: Contact factory for details

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.