Home > All Products > MDrive Intelligent Motors > MDrive Linear Actuators 

MDrive Linear Actuators

Integrated electronics and external stepper motor linear actuator?

Product Selector
Product Selector
Products
Max Thrust: GP nut: 25 lbs (11 kg), AB nut: 5 lb (2 kg) 50 lbs (22 kg) | Interface: RS-422/485
Max Thrust: GP nut: 60 lbs (27 kg), AB nut: 25 lb (11 kg) | Interface: RS-422/485
Max Thrust: GP nut: 60 lbs (27 kg), AB nut: 25 lb (11 kg) | Interface: RS-422/485
Max Thrust: GP nut: 25 lbs (11 kg), AB nut: 5 lb (2 kg) 50 lbs (22 kg) | Interface: RS-422/485
Max Thrust: GP nut: 25 lbs (11 kg), AB nut: 5 lb (2 kg) | Interface: RS-422/485
Max Thrust: GP nut: 60 lbs (27 kg), AB nut: 25 lb (11 kg) | Interface: CANopen
Max Thrust: GP nut: 25 lbs (11 kg), AB nut: 5 lb (2 kg) | Interface: CANopen
Max Thrust: GP nut: 60 lbs (27 kg), AB nut: 25 lb (11 kg) | Interface: CANopen
Max Thrust: GP nut: 25 lbs (11 kg), AB nut: 5 lb (2 kg) 50 lbs (22 kg) | Interface: CANopen
Max Thrust: GP nut: 25 lbs (11 kg), AB nut: 5 lb (2 kg) 50 lbs (22 kg) | Interface: CANopen
Max Thrust: GP nut: 25 lbs (11 kg), AB nut: 5 lb (2 kg) | Interface: SPI
Max Thrust: GP nut: 25 lbs (11 kg), AB nut: 5 lb (2 kg) | Interface: SPI
Max Thrust: GP nut: 25 lbs (11 kg), AB nut: 5 lb (2 kg) 50 lbs (22 kg) | Interface: SPI
Max Thrust: GP nut: 25 lbs (11 kg), AB nut: 5 lb (2 kg) 50 lbs (22 kg) | Interface: SPI
Max Thrust: GP nut: 60 lbs (27 kg), AB nut: 25 lb (11 kg) | Interface: SPI
Max Thrust: GP nut: 60 lbs (27 kg), AB nut: 25 lb (11 kg) | Interface: SPI
Max Thrust: 200 lbs (97 kg) | Interface: SPI
Max Thrust: 200 lbs (97 kg) | Interface: SPI
Max Thrust: 200 lbs (97 kg) | Interface: CANopen
Max Thrust: 200 lbs (97 kg) | Interface: CANopen
  Next   ⇨
Overview
mdplus-certs

These all-in-one linear motion systems combine leading integrated motor technology with linear mechanicals to deliver long life, high accuracy and repeatability.

Two linear shaft styles are available: non-captive shaft and external shaft. Precision rolled lead screws are manufactured from premium grade stainless steel with optional Teflon® coating. Designed specifically for motion control applications, our high quality screws deliver long life and quiet operation.

Documents and Downloads
Select
Accessories
Select
Accessories
USB to SPISet/program communication parameters with these USB-pluggable, electrically isolated in-line converter, pre-wired with 10-pin non-locking IDC connector mate 3.6 m / 12.0 feet long. Applicable to: MDrive Plus / Linear Pulse/Direction, 1 Part number: MD-CC300-001
USB to RS-422/485Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter, pre-wired with 10-pin non-locking IDC connector mate 3.6 m / 12.0 feet long. Applicable to: MDrive Plus / Linear, MDrive Linear, MForce Programmable Motion Control Part number: MD-CC400-001
USB to SPISet/program communication parameters with these USB-pluggable, electrically isolated in-line converter 10-pin friction lock wire crimp connector mate, 3.6 m / 12.0 feet long. Applicable to: MDrive Plus / Linear, MDrive Linear Pulse/Direction, Speed Control Part number: MD-CC302-001
USB to RS-422/485Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter, 10-pin friction lock wire crimp connector mate, 3.6 m / 12.0 feet long. Applicable to: MDrive Plus, MDrive Linear Programmable Motion Control Part number: MD-CC402-001
USB to SPISet/program communication parameters with these USB-pluggable, electrically isolated in-line converter, 12-pin locking wire crimp connector mate, 3.6 m / 12.0 feet long. Applicable to: MDrive Plus / Linear, MDrive Linear, MForce Pulse/Direction Part number: MD-CC303-001
USB to CANopenSet/program communication parameters with these USB-pluggable, electrically isolated in-line converter, DB9 connector mate, 3.6 m / 12.0 feet long. requires power supply, not provided Applicable to: MDrive Plus / Linear, MDrive Linear, MForce CANopen Part number: MD-CC500-000
Power Interface CableTo speed your test/development, this cable  is pre-wired with 2-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long. Applicable to: MDrive Plus, MForce Programmable Motion Control, Pulse/Direction, CANopen, Speed Control Part number: PD02-3400-FL3
Communications Interface CableTo speed your test/development, this cable is pre-wired with 10-pin friction lock wire crimp connector mate, 3.0 m / 10.0 feet long. Used in conjunction with the MD-CC402-001 communication converter cable to facilitate multi-drop RS-422/485 communicati …

PD10-1434-FL3 Prototype development cable Read More »

Applicable to: MDrive Plus, MDrive Linear, MForce Programmable Motion Control Part number: PD10-1434-FL3
Power, I/O and Communications Interface CableTo speed your test/development, this cable  is pre-wired with 12-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long. Applicable to: MDrive Plus / Linear, MDrive Linear Programmable Motion Control, Pulse/Direction, Speed Control Part number: PD12B-1434-FL3
I/O Interface CableTo speed your test/development, this cable  is pre-wired with 14-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long. Applicable to: MDrive Plus, MDrive Linear, MForce Programmable Motion Control, CANopen, Ethernet TCP/IP Part number: PD14-2334-FL3
Power and I/O Interface CableTo speed your test/development, this cable  is pre-wired with 16-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long. Applicable to: MDrive Plus / Linear, MDrive Linear, MForce Programmable Motion Control, CANopen Part number: PD16-1417-FL3
I/O Interface CableTo speed your test/development, this cable  is pre-wired with 20-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long. Applicable to: MDrive Plus, MForce Programmable Motion Control, CANopen Part number: PD20-3400-FL3
Applicable to: MDrive Plus, MDrive Linear, MForce Programmable Motion Control, Pulse/Direction, CANopen, Ethernet TCP/IP, Speed Control Part number: DPM75
Power, I/O and Communications Interface CableTo speed your test/development, this cable  is pre-wired with 12-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long. Applicable to: MDrive Plus, MDrive Linear, MForce Pulse/Direction Part number: PD12-1434-FL3

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.