Home > All Products > MDrive Intelligent Motors > MDrive Linear Actuators 

MDrive Linear Actuators

Integrated electronics and external stepper motor linear actuator?

Product Selector
Product Selector
Products
Max Thrust: GP nut: 60 lbs (27 kg), AB nut: 25 lb (11 kg) | Interface: CANopen
Max Thrust: GP nut: 25 lbs (11 kg), AB nut: 5 lb (2 kg) | Interface: CANopen
Max Thrust: GP nut: 60 lbs (27 kg), AB nut: 25 lb (11 kg) | Interface: CANopen
Max Thrust: GP nut: 25 lbs (11 kg), AB nut: 5 lb (2 kg) 50 lbs (22 kg) | Interface: CANopen
Max Thrust: GP nut: 25 lbs (11 kg), AB nut: 5 lb (2 kg) 50 lbs (22 kg) | Interface: CANopen
Max Thrust: 200 lbs (97 kg) | Interface: CANopen
Max Thrust: 200 lbs (97 kg) | Interface: CANopen
Max Thrust: GP nut: 25 lbs (11 kg), AB nut: 5 lb (2 kg) 50 lbs (22 kg) | Interface: CANopen
Max Thrust: GP nut: 25 lbs (11 kg), AB nut: 5 lb (2 kg) 50 lbs (22 kg) | Interface: CANopen
Max Thrust: 50 lbs (22 kg) | Interface: CANopen
Overview
mdplus-certs

These all-in-one linear motion systems combine leading integrated motor technology with linear mechanicals to deliver long life, high accuracy and repeatability.

Two linear shaft styles are available: non-captive shaft and external shaft. Precision rolled lead screws are manufactured from premium grade stainless steel with optional Teflon® coating. Designed specifically for motion control applications, our high quality screws deliver long life and quiet operation.

Documents and Downloads
Select
Downloads
Download file
Version
Icon
December 2015
Icon
3.54.0
Icon
February 2016
Accessories
Select
Accessories
USB to CANopen

Set/program communication parameters with these USB-pluggable, electrically isolated in-line converter, DB9 connector mate, 3.6 m / 12.0 feet long. requires power supply, not provided

Applicable to: MDrive Plus / Linear, MDrive Linear, MForce CANopen Part number: MD-CC500-000
Power Interface Cable

To speed your test/development, this cable  is pre-wired with 2-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long.

Applicable to: MDrive Plus, MForce Programmable Motion Control, Pulse/Direction, CANopen, Speed Control Part number: PD02-3400-FL3
I/O Interface Cable

To speed your test/development, this cable  is pre-wired with 14-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long.

Applicable to: MDrive Plus, MDrive Linear, MForce Programmable Motion Control, CANopen, Ethernet TCP/IP Part number: PD14-2334-FL3
Power and I/O Interface Cable

To speed your test/development, this cable  is pre-wired with 16-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long.

Applicable to: MDrive Plus / Linear, MDrive Linear, MForce Programmable Motion Control, CANopen Part number: PD16-1417-FL3
I/O Interface Cable

To speed your test/development, this cable  is pre-wired with 20-pin locking wire crimp connector mate, 3.0 m / 10.0 feet long.

Applicable to: MDrive Plus, MForce Programmable Motion Control, CANopen Part number: PD20-3400-FL3

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.