Home > All Products > MDrive Intelligent Motors > Lexium MDrive Products 

Lexium MDrive Products

Product Selector

Product Selector

Products

Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +60 | Torque Range: 152 … 416 oz-in (107 … 294 N-cm) | Interface: Ethernet TCP/IP | Protocol: Ethernet/IP, Profinet IO, Modbus/TCP or MCode OS over TCP/IP
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +60 | Torque Range: 152 … 416 oz-in (107 … 294 N-cm) | Interface: Ethernet TCP/IP | Protocol: Ethernet/IP, Profinet IO, Modbus/TCP or MCode OS over TCP/IP
LMD CANopen 17
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +48 | Torque Range: 44 … 88 oz-in (31 … 62 N-cm) | Interface: Ethernet TCP/IP | Protocol: Ethernet/IP, Profinet IO, Modbus/TCP or MCode OS over TCP/IP
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +48 | Torque Range: 44 … 88 oz-in (31 … 62 N-cm) | Interface: Ethernet TCP/IP | Protocol: Ethernet/IP, Profinet IO, Modbus/TCP or MCode OS over TCP/IP
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +60 | Torque Range: 103 … 242 oz-in (73 … 171 N-cm) | Interface: Ethernet TCP/IP | Protocol: Ethernet/IP, Profinet IO, Modbus/TCP or MCode OS over TCP/IP
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +60 | Torque Range: 103 … 242 oz-in (73 … 171 N-cm) | Interface: Ethernet TCP/IP | Protocol: Ethernet/IP, Profinet IO, Modbus/TCP or MCode OS over TCP/IP
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +70 | Torque Range: 336 … 920 oz-in (237 … 650 N-cm) | Interface: Ethernet TCP/IP | Protocol: Ethernet/IP, Profinet IO, Modbus/TCP or MCode OS over TCP/IP
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +70 | Torque Range: 336 … 920 oz-in (237 … 650 N-cm) | Interface: Ethernet TCP/IP | Protocol: Ethernet/IP, Profinet IO, Modbus/TCP or MCode OS over TCP/IP
Overview

Overview

Robust Lexium MDrive products integrate 1.8° 2-phase stepper motors with onboard drive electronics, a controller with up to 8 I/O.

Feedback options include open loop, or closed loop with a 1000 line (4000 counts/rev) incremental or multi-turn absolute encoder. Both encoder options feature  hMT closed loop performance.

This high degree of integration can reduce machine complexity, size and cost in many stepper and servo motor applications. Lexium MDrive delivers exceptional performance and smoothness with advanced current control. Ideal for machine builders who want an optimized motor with on-board electronics, Lexium MDrive products are well suited for industrial applications.
Supported communication protocols include:

  • Ethernet: EtherNet/IP, Profinet, ModbusTCP
  • CANopen
  • RS-422/485

Features

Features include:
  • Open loop, or closed loop with either an incremental or multi-turn absolute encoder
  • Built-in protection circuitry
  • IP65 rating with M12 connectors
  • Input power range from +12 up to +70 VDC
  • Auxiliary logic power supply input
  • 20 microstep resolutions to 51,200 steps/rev
  • Programmable motor run and hold currents
  • Extended product warranty
Motor sizes include NEMA 17, 23 & 34, all available in 3 stack lengths. Premium high torque motors are also an option. Products are offered in two connector versions:
  1. Pluggable Style – includes mating connectors for direct wiring
  2. M12 Circular Connector Style – IP65-rated against water and dust ingress
Documents and Downloads
Select
Downloads
Download file
Version
Icon
October 2018
Icon
October 2018
Icon
April 2019
Icon
6.012
Icon
September 2019
Icon
December 2015
Icon
May 2016
Icon
May 2016
Icon
May 2016
Icon
7.23.12
Icon
LMD 7.19
Icon
1.0.1.8
Icon
June 2020
Icon
June 2020
Icon
June 2020
  Next   ⇨
Accessories
Select Accessory
Accessories
CK-15 Replacement Mating Connector Kit

Connector Kit

Kit includes one 2-pin power mate, and one set (2 pieces) 7-pin multi-function mates for Lexium MDrive Motion Control, Ethernet TCP/IP and CANopen models.

Applicable to: Lexium MDrive Programmable Motion Control, CANopen, Ethernet TCP/IP Part number: CK-15
MD-CS610-000 Cordset

I/O Interface Cable

The MD-CS610-000 is a 12-position, A-coded M12 female to flying leads cable used to interface I/O signals to Lexium MDrive products. Pre-wired shielded cables with straight M12 connector end for interfacing logic and I/O. 10′ (3 m) M12 to flying leads …

MD-CS610-000 Cordset Read More »

Applicable to: Lexium MDrive Programmable Motion Control, CANopen, Ethernet TCP/IP Part number: MD-CS610-000
MD-CS620-000 Cordset

Power Interface Cable

The MD-CS620-000 is a 4-position, B-coded M12 female with flying leads cable used to interface DC power to Lexium MDrive products. Pre-wired shielded cables with straight M12 connector end for interfacing DC power. 10′ (3 m) M12 to flying leads cable.

Applicable to: Lexium MDrive Programmable Motion Control, Pulse/Direction, CANopen, Ethernet TCP/IP Part number: MD-CS620-000
MD-CS640-000 Cordset

Communications Interface Cable

The MD-CS640-000 is a 4-position, D-coded M12 male to RJ45 cable used to interface an Ethernet network to a Lexium MDrive product. .Pre-wired shielded cables with straight M12 connector end for interfacing an Ethernet network. 6.5′ (2 m) M12 to RJ45 ca …

MD-CS640-000 Cordset Read More »

Applicable to: Lexium MDrive Ethernet TCP/IP Part number: MD-CS640-000
Planetary Gearbox

Custom Product Option

Powerful yet lightweight, suitable for complex production cycles due to low-friction bearing design and optimized lubrication. Straight and right angle configurations available in NEMA 17, 23 and 34 sizes as custom accessories for SEM motor and integra …

Planetary Gearbox Read More »

Applicable to: Lexium MDrive, MDrive Plus, Hybrid Stepper Motor Part number: Contact factory for details
Absolute Encoder Backup Battery pack

Mounting Hardware or Miscellaneous Accessory

For Lexium MDrive Products with Absolute Encoder The ICP0531 Encoder Back-up Battery Pack will provide back-up power for the Lexium MDrive Absolute Encoder circuitry, retaining and updating the position data for a period of up to five (5) years. The ba …

Absolute Encoder Backup Battery pack Read More »

Applicable to: Lexium MDrive Part number: ICP0531

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.