Home > All Products > MDrive Intelligent Motors > Lexium MDrive Linear Motion Products

Lexium MDrive (LMD) Linear Motion Products

Integrated motor, drive electronics and linear mechanicals

Product Selector
Product Selector
Products
LMD NEMA 23 Electric Cylinder IP20
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +60 | Interface: RS-422/485 | Protocol: MCode OS streaming commands or locally stored programs
LMD NEMA 23 Electric Cylinder IP65
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +60 | Interface: RS-422/485 | Protocol: MCode OS streaming commands or locally stored programs
LMD NEMA 23 Electric Cylinder IP20
Feedback Loop: Open or Closed
Input VDC: +12 to +60 | Interface: RS-422/485 | Protocol: Software configurable parameters
LMD NEMA 23 Electric Cylinder IP65
Feedback Loop: Open or Closed
Input VDC: +12 to +60 | Interface: RS-422/485 | Protocol: Software configurable parameters
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +60 | Interface: CAN Bus 2.0B | Protocol: CANopen DS301, DSP402
Lexium MDrive Linear Actuator NEMA 23 IP65
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +60 | Interface: CAN Bus 2.0B | Protocol: CANopen DS301, DSP402
Lexium MDrive Linear Actuator NEMA 23 IP20
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +60 | Interface: CAN Bus 2.0B | Protocol: Ethernet/IP, Profinet IO, Modbus/TCP or MCode OS over TCP/IP
Lexium MDrive Linear Actuator NEMA 23 IP65
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +60 | Interface: Ethernet TCP/IP | Protocol: Ethernet/IP, Profinet IO, Modbus/TCP or MCode OS over TCP/IP
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +60 | Interface: RS-422/485 | Protocol: MCode OS streaming commands or locally stored programs
Lexium MDrive Linear Actuator NEMA 23 IP65
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +60 | Interface: RS-422/485 | Protocol: MCode OS streaming commands or locally stored programs
Feedback Loop: Open or Closed
Input VDC: +12 to +60 | Interface: RS-422/485 | Protocol: Software configurable parameters
Lexium MDrive Linear Actuator NEMA 23 IP65
Feedback Loop: Open or Closed
Input VDC: +12 to +60 | Interface: RS-422/485 | Protocol: Software configurable parameters
⇦  Previous  
Overview

Overview

lmd-ip20-certs

Robust Lexium MDrive (LMD) linear motion products integrate either a NEMA 17 or NEMA 23 stepper motor with external shaft linear actuator or captive shaft electric cylinder. Linear motion is produced by ACME screw/nut systems mounted to a motor’s driving shaft. Products include onboard drive electronics and controller with up to 8 I/O. Feedback options include open loop or closed loop with a 1000 line (4000 count/rev) internal incremental or multi-turn absolute encoder with hMT closed loop  performance.

This high degree of integration can reduce machine complexity, size and cost in many stepper and servo motor applications. Lexium MDrive delivers exceptional performance and smoothness with advanced current control. Ideal for machine builders who want an optimized motor with onboard electronics.

Captive Shaft Electric Cylinder (eCylinder)

Quiet, clean and compact, LMD eCylinder products deliver distinct benefits, including replacing pneumatics in some applications. These products offer many distinct benefits including competitive price, high accuracy and repeatability.

External Shaft Linear Actuator

OEMs who want to reduce machine size, cost and complexity will find robust LMD Linear Actuator products deliver exceptional performance and value for many linear motion applications.

Communications and networking

Supported communication protocols include:

  • Ethernet: EtherNet/IP, Profinet, ModbusTCP
  • CANopen
  • RS-422/485
Documents and Downloads
Select
Downloads
Download file
Version
Icon
April 2021
Icon
April 2021
Icon
October 2018
Icon
April 2021
Icon
6.013
Icon
April 2021
Icon
April 2021
  Next   ⇨
Accessories
Select Accessory
Accessories
MD-CC404-000 USB to RS-422/485 Converter
MD-CC404-000 communication converter kit

USB to RS-422/485

USB-pluggable converters set/program communication parameters in 32- or 64-bit. Pre-wired DB9 mating cable included.

Applicable to: Lexium MDrive Programmable Motion Control, Pulse/Direction Part number: MD-CC404-000
MD-CC501-000 USB to CANopen Converter
MD-CC501-000 communication converter kit

USB to CANopen

USB to CANopen pluggable converters set/program communication parameters in 32- or 64-bit. Pre-wired DB9 mating cable and terminating resistor block included.

Applicable to: Lexium MDrive CANopen Part number: MD-CC501-000
CK-14 Replacement Mating Connector Kit

Connector Kit

Kit includes one 2-pin power mate, and one set (2 pieces) 7-pin multi-function mates for Lexium MDrive IP20 Pulse/direction models.

Applicable to: Lexium MDrive Pulse/Direction Part number: CK-14
CK-15 Replacement Mating Connector Kit

Connector Kit

Kit includes one 2-pin power mate, and one set (2 pieces) 7-pin multi-function mates for Lexium MDrive Motion Control, Ethernet TCP/IP and CANopen models.

Applicable to: Lexium MDrive Programmable Motion Control, CANopen, Ethernet TCP/IP Part number: CK-15
MD-CC502-000 Communication Converter Kit

USB to CANopen

USB to CANopen pluggable converters set/program communication parameters in 32- or 64-bit. Includes converter,  cable& terminating resistor plug.

Applicable to: Lexium MDrive CANopen Part number: MD-CC502-000
MD-CS660-000 Y-Cable for CANopen

Communications Interface Cable

Connect multiple CAN units together in sequence with this Y cable. A termination plug, such as PLG-M12TP, is required at end of run.

Applicable to: Lexium MDrive CANopen Part number: MD-CS660-000
PLG-M12TP bus termination (resistor) plug

I/O Interface Cable

Terminator Plug for CANopen IP65 products. Use with MD-CS660-000

Applicable to: Lexium MDrive CANopen Part number: PLG-M12TP
MD-CS600-000 Cordset

Communications Interface Cable

The MD-CS600-000 is a 5-position, A-coded M12 male with flying leads cable used to interface RS-422/485 communications to Lexium MDrive products. It is not required if the MD-CC405-000 USB to M12 communications converter is being used. Pre-wired shield …

MD-CS600-000 Cordset Read More »

Applicable to: Lexium MDrive Programmable Motion Control, Pulse/Direction Part number: MD-CS600-000
MD-CS610-000 Cordset

I/O Interface Cable

The MD-CS610-000 is a 12-position, A-coded M12 female to flying leads cable used to interface I/O signals to Lexium MDrive products. Pre-wired shielded cables with straight M12 connector end for interfacing logic and I/O. 10′ (3 m) M12 to flying leads …

MD-CS610-000 Cordset Read More »

Applicable to: Lexium MDrive Programmable Motion Control, CANopen, Ethernet TCP/IP Part number: MD-CS610-000
MD-CS620-000 Cordset

Power Interface Cable

The MD-CS620-000 is a 4-position, B-coded M12 female with flying leads cable used to interface DC power to Lexium MDrive products. Pre-wired shielded cables with straight M12 connector end for interfacing DC power. 10′ (3 m) M12 to flying leads cable.

Applicable to: Lexium MDrive Programmable Motion Control, Pulse/Direction, CANopen, Ethernet TCP/IP Part number: MD-CS620-000
MD-CS630-000 Cordset

I/O Interface Cable

The MD-CS630-000 is a 12-position, A-coded M12 male with flying leads cable used to interface I/O signals to the Lexium MDrive product. Pre-wired shielded cables with straight M12 connector end for interfacing logic and I/O. 10′ (3 m) M12 to flying lea …

MD-CS630-000 Cordset Read More »

Applicable to: Lexium MDrive Pulse/Direction Part number: MD-CS630-000
MD-CS640-000 Cordset

Communications Interface Cable

The MD-CS640-000 is a 4-position, D-coded M12 male to RJ45 cable used to interface an Ethernet network to a Lexium MDrive product. .Pre-wired shielded cables with straight M12 connector end for interfacing an Ethernet network. 6.5′ (2 m) M12 to RJ45 ca …

MD-CS640-000 Cordset Read More »

Applicable to: Lexium MDrive Ethernet TCP/IP Part number: MD-CS640-000
MD-CS650-000 Cordset

Communications Interface Cable

The MD-CS650-000 is a 5-position, A-coded M12 female with flying leads cable used to interface the CAN bus to Lexium MDrive products. Pre-wired shielded cables with straight M12 connector end for interfacing a CAN network. 10′ (3 m) M12 to flying leads …

MD-CS650-000 Cordset Read More »

Applicable to: Lexium MDrive CANopen Part number: MD-CS650-000
Planetary Gearbox

Custom Product Option

Powerful yet lightweight, suitable for complex production cycles due to low-friction bearing design and optimized lubrication. Straight and right angle configurations available in NEMA 17, 23 and 34 sizes as custom accessories for SEM motor and integra …

Planetary Gearbox Read More »

Applicable to: Lexium MDrive, MDrive Plus, Hybrid Stepper Motor Part number: Contact factory for details
Absolute Encoder Backup Battery pack

Mounting Hardware or Miscellaneous Accessory

For Lexium MDrive Products with Absolute Encoder The ICP0531 Encoder Back-up Battery Pack will provide back-up power for the Lexium MDrive Absolute Encoder circuitry, retaining and updating the position data for a period of up to five (5) years. The ba …

Absolute Encoder Backup Battery pack Read More »

Applicable to: Lexium MDrive Part number: ICP0531

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.