Home > All Products > MDrive Intelligent Motors > Lexium MDrive Linear Motion Products

Lexium MDrive (LMD) Linear Motion Products

Integrated motor, drive electronics and linear mechanicals

Product Selector
Product Selector
Products
LMD NEMA 17 Electric Cylinder IP20
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +48 | Interface: Ethernet TCP/IP | Protocol: Ethernet/IP, Profinet IO, Modbus/TCP or MCode OS over TCP/IP
LMD NEMA 17 Electric Cylinder IP65
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +48 | Interface: Ethernet TCP/IP | Protocol: Ethernet/IP, Profinet IO, Modbus/TCP or MCode OS over TCP/IP
Lexium MDrive Linear Actuator NEMA 17
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +48 | Interface: Ethernet TCP/IP | Protocol: Ethernet/IP, Profinet IO, Modbus/TCP or MCode OS over TCP/IP
Lexium MDrive Linear Actuator NEMA 17
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +48 | Interface: CAN Bus 2.0B | Protocol: Ethernet/IP, Profinet IO, Modbus/TCP or MCode OS over TCP/IP
LMD NEMA 23 Electric Cylinder IP20
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +60 | Interface: Ethernet TCP/IP | Protocol: Ethernet/IP, Profinet IO, Modbus/TCP or MCode OS over TCP/IP
LMD NEMA 23 Electric Cylinder IP65
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +60 | Interface: Ethernet TCP/IP | Protocol: Ethernet/IP, Profinet IO, Modbus/TCP or MCode OS over TCP/IP
Lexium MDrive Linear Actuator NEMA 23 IP20
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +60 | Interface: CAN Bus 2.0B | Protocol: Ethernet/IP, Profinet IO, Modbus/TCP or MCode OS over TCP/IP
Lexium MDrive Linear Actuator NEMA 23 IP65
Feedback Loop: Open, Closed or Absolute Encoder
Input VDC: +12 to +60 | Interface: Ethernet TCP/IP | Protocol: Ethernet/IP, Profinet IO, Modbus/TCP or MCode OS over TCP/IP
Overview

Overview

lmd-ip20-certs

Robust Lexium MDrive (LMD) linear motion products integrate either a NEMA 17 or NEMA 23 stepper motor with external shaft linear actuator or captive shaft electric cylinder. Linear motion is produced by ACME screw/nut systems mounted to a motor’s driving shaft. Products include onboard drive electronics and controller with up to 8 I/O. Feedback options include open loop or closed loop with a 1000 line (4000 count/rev) internal incremental or multi-turn absolute encoder with hMT closed loop  performance.

This high degree of integration can reduce machine complexity, size and cost in many stepper and servo motor applications. Lexium MDrive delivers exceptional performance and smoothness with advanced current control. Ideal for machine builders who want an optimized motor with onboard electronics.

Captive Shaft Electric Cylinder (eCylinder)

Quiet, clean and compact, LMD eCylinder products deliver distinct benefits, including replacing pneumatics in some applications. These products offer many distinct benefits including competitive price, high accuracy and repeatability.

External Shaft Linear Actuator

OEMs who want to reduce machine size, cost and complexity will find robust LMD Linear Actuator products deliver exceptional performance and value for many linear motion applications.

Communications and networking

Supported communication protocols include:

  • Ethernet: EtherNet/IP, Profinet, ModbusTCP
  • CANopen
  • RS-422/485
Documents and Downloads
Select
Downloads
Download file
Version
Icon
October 2019
Icon
October 2019
Icon
October 2018
Icon
October 2018
Icon
6.012
Icon
June 2020
Icon
June 2020
  Next   ⇨
Accessories
Select Accessory
Accessories
CK-15 Replacement Mating Connector Kit

Connector Kit

Kit includes one 2-pin power mate, and one set (2 pieces) 7-pin multi-function mates for Lexium MDrive Motion Control, Ethernet TCP/IP and CANopen models.

Applicable to: Lexium MDrive Programmable Motion Control, CANopen, Ethernet TCP/IP Part number: CK-15
MD-CS610-000 Cordset

I/O Interface Cable

The MD-CS610-000 is a 12-position, A-coded M12 female to flying leads cable used to interface I/O signals to Lexium MDrive products. Pre-wired shielded cables with straight M12 connector end for interfacing logic and I/O. 10′ (3 m) M12 to flying leads …

MD-CS610-000 Cordset Read More »

Applicable to: Lexium MDrive Programmable Motion Control, CANopen, Ethernet TCP/IP Part number: MD-CS610-000
MD-CS620-000 Cordset

Power Interface Cable

The MD-CS620-000 is a 4-position, B-coded M12 female with flying leads cable used to interface DC power to Lexium MDrive products. Pre-wired shielded cables with straight M12 connector end for interfacing DC power. 10′ (3 m) M12 to flying leads cable.

Applicable to: Lexium MDrive Programmable Motion Control, Pulse/Direction, CANopen, Ethernet TCP/IP Part number: MD-CS620-000
MD-CS640-000 Cordset

Communications Interface Cable

The MD-CS640-000 is a 4-position, D-coded M12 male to RJ45 cable used to interface an Ethernet network to a Lexium MDrive product. .Pre-wired shielded cables with straight M12 connector end for interfacing an Ethernet network. 6.5′ (2 m) M12 to RJ45 ca …

MD-CS640-000 Cordset Read More »

Applicable to: Lexium MDrive Ethernet TCP/IP Part number: MD-CS640-000
Planetary Gearbox

Custom Product Option

Powerful yet lightweight, suitable for complex production cycles due to low-friction bearing design and optimized lubrication. Straight and right angle configurations available in NEMA 17, 23 and 34 sizes as custom accessories for SEM motor and integra …

Planetary Gearbox Read More »

Applicable to: Lexium MDrive, MDrive Plus, Hybrid Stepper Motor Part number: Contact factory for details
Absolute Encoder Backup Battery pack

Mounting Hardware or Miscellaneous Accessory

For Lexium MDrive Products with Absolute Encoder The ICP0531 Encoder Back-up Battery Pack will provide back-up power for the Lexium MDrive Absolute Encoder circuitry, retaining and updating the position data for a period of up to five (5) years. The ba …

Absolute Encoder Backup Battery pack Read More »

Applicable to: Lexium MDrive Part number: ICP0531

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.