Lexium MDrive Products

Robust products for industrial OEMs.

Product Selection/Specifications

Product Selector

Overview

Overview

Lexium MDrive Products

Lexium MDrive

Lexium MDrive Products
Robust Lexium MDrive products integrate 1.8° 2-phase stepper motors with onboard drive electronics, a controller with up to 8 I/O, and 1000 line (4000 counts/rev) internal encoder with hMT closed loop performance. This high degree of integration can reduce machine complexity, size and cost in many stepper and servo motor applications. Lexium MDrive delivers exceptional performance and smoothness with advanced current control. Ideal for machine builders who want an optimized motor with onboard electronics, Lexium MDrive products are well suited for industrial applications.
Supported communication protocols include:

  • Ethernet: EtherNet/IP, Profinet, ModbusTCP
  • CANopen
  • RS-422/485

Features

Features include:

  • Built-in protection circuitry
  • IP65 rating with M12 connectors
  • Input power range from +12 up to +70 VDC
  • Auxiliary logic power supply input
  • 20 microstep resolutions to 51,200 steps/rev
  • Programmable motor run and hold currents
  • Extended product warranty

Motor sizes include NEMA 17, 23 & 34, all available in 3 stack lengths. Premium high torque motors are also an option.
Products are offered in two connector versions:

  1. Pluggable Style – includes mating connectors for direct wiring
  2. M12 Circular Connector Style – IP65-rated against water and dust ingress
Documents & Downloads
Options/Accessories
Select Accessory

Custom Products

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

> Learn more

Reach Us

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

> Contact Us

Need information?

Browse our resource section and find the most useful tools and documents for all our products.

> Browse