Home > ProductsMDrive Intelligent MotorsLexium MDrive Products > Lexium MDrive Dual Port

Lexium MDrive Dual Port

The new Lexium MDrive Dual Port Ethernet provides more flexibility for networking-based solutions

Overview

Robust Lexium MDrive products integrate 1.8° 2-phase stepper motors with onboard drive electronics, a controller with up to 8 I/O and now features dual ethernet capability. The “Dual Port” option is available on NEMA 23 and NEMA 34 Lexium MDrive products featuring M12 connectors. Feedback options include open loop, or closed loop with a 1000 line (4000 counts/rev) incremental or multi-turn absolute encoder. Both encoder options feature hMT closed loop performance.

The More Information Section referenced on the existing cybersecurity webpage can be removed.

With the exception of Setup notes, all of the items in the Resources category would remain the same. Please replace Setup Notes with Dual Port Launch Note and reference the attached document.

Products referenced in Lexium MDrive Product category would remain the same.

Frequently Asked Questions

  1. What application protocols are supported by the Dual Port Lexium MDrive product?
    The Dual Port Lexium MDrive product supports Ethernet/IP, Modbus/TCP, and Profinet.

  2. Does the Dual Port Lexium MDrive product work with existing cable options?
    Yes, the Dual Port Lexium MDrive product is compatible with existing cable options (MD-CS610-000 (I/O),  MD-CS620-000 (Power),  and MD-CS640-000 (Communication)). The Dual Port Lexium MDrive product also requires the use of an interconnect communication cable, part number MD-CS670-0XX. The interconnect communication cable is available in 0.5m (1.6 ft), 1.0m (3.3 ft), and 3.0m (10 ft) lengths.

  3. Are right angle cables available?
    Yes, right angle cable options are also available, see below for corresponding part numbers:
    – MD-CS611-000 (I/O)
    – MD-CS621-000 (Power)
    – MD-CS641-000 (Communication (RJ 45 to M12))
    – MD-CS671-0XX (Interconnect communication cable (M12 to M12))
    Note: The interconnect communication cable is available in 0.5m (1.6 ft), 1.0m (3.3 ft), and 3.0m (10 ft) lengths.

  4. What products feature the Dual Port option?
    The Dual Port option is currently available on all NEMA 23 and NEMA 34 Lexium MDrive Ethernet products featuring M12 connectors.

  5.  What is the purpose of the Dual Port option?
    The Dual Port option provides a secondary “pass through” communication port to simplify multi-unit wiring (daisy-chain).

  6. What certifications are available for the Dual Port Lexium MDrive product?
    The Dual Port Lexium MDrive product supports the same certifications as the standard Lexium MDrive product (CE, UL, etc.). Certifications are available on our Certifications and Sustainability webpage:
    https://motion.schneider-electric.com/dloads/certificationssustainability/

  7. How will the Dual Port Lexium MDrive product impact the wiring in my application?
    The Dual Port Lexium MDrive product will help limit communication cable lengths and runs to the main switch. The Dual Port Lexium MDrive product may also reduce the number of required ports on the main switch due to the multi-unit (daisy chain) wiring configuration.

  8. Does the Dual Port option impact the mechanical dimensions of the Lexium MDrive product?
    The Dual Port option required a slight increase to the overall length of the product compared to standard single port Ethernet units with M12 connectors. The Dual Port option did not impact the products width or height.

  9. What is the Ingress Protection (IP) rating of the Dual Port Lexium MDrive product?
    Dual Port Lexium MDrive rotary products have an IP rating of 65. Dual Port Lexium MDrive linear (External and Captive Electric Cylinders) have an IP rating of 20.

Resources

Lexium MDrive Products

Robust integrated motors, specially well suited for industrial applications

Built on the Lexium  MDrive  platform with the addition of external linear mechanicals

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.

Schneider Electric Motion USA