Hybrid Stepper Motors

1.8° rotary stepper motors

Product Selection/Specifications

NEMA Sizes

M-23 NEMA 23 2.4 A 1.8° Stepper Motor
Holding Torque Range: 90 ... 239oz-in (64 ... 169 N-cm)
Available Options: None
M-23 NEMA 23 3.0 A 1.8° Stepper Motor
Holding Torque Range: 90 ... 239oz-in (64 ... 169 N-cm)
Available Options: Factory-mounted optical encoder, double shaft
M-23 NEMA 23 6.0 A 1.8° Stepper Motor
Holding Torque Range: 100 ... 257oz-in (71 ... 181 N-cm)
Available Options: Factory-mounted optical encoder, double shaft
Overview

Overview

The 2-phase stepper motors from Schneider Electric Motion USA are extremely robust, maintenance-free motors. They carry out precise step-by-step movements that are controlled by a stepper motor drive, such as MForce, to comprise a stepper motor drive
system.
The 2-phase stepper motors can be operated at very high resolutions, depending on the stepper motor drive. Maximum power can only be obtained if motor and electronics are perfectly tuned to each other.

Special features

Quiet: As a result of the special mechanical design of the motors and the sine commutation of the MForce drives, the stepper motors are very quiet and run virtually without resonance.

Strong: The optimized internal geometry of the motor ensures a high power density.

Downloads

Custom Products

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

> Learn more

Reach Us

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

> Contact Us

Need information?

Browse our resource section and find the most useful tools and documents for all our products.

> Browse