Home > All Products > Hybrid Stepper Motors
Hybrid Stepper Motors
Hybrid rotary stepper motors in NEMA sizes 11 through 34

Available Options: None

Available Options: None

Available Options: Factory-mounted optical encoder, double shaft

Available Options: None

Available Options: Factory-mounted optical encoder, double shaft

Available Options: Factory-mounted optical encoder, double shaft

Available Options: Factory-mounted optical encoder, double shaft

1.8° hybrid rotary stepper motors
These 2-phase, 1.8° hybrid rotary stepper motors from Schneider Electric Motion USA offer an extremely robust, maintenance-free solution for applications requiring high starting torque and precision positioning when combined with stepper motor drive, such as the Lexium Motion Module or MForce product.
The 2-phase stepper motors can be operated at very high resolutions, depending on the capabilities of the paired stepper motor drive. These motors are available in standard NEMA motor sizes from NEMA 11 (28 mm flange), delivering 12.9 to 24.1 oz-in of holding torque to NEMA 34 (85 mm flange) delivering upt to 1203 oz-in (920) N-cm of torque.
Factory mounted incremental encoders are available on select motor models, see product detail page for more information/
- Quiet: As a result of the special mechanical design of the motors and the sine commutation of the MForce drives, the stepper motors are very quiet and run virtually without resonance.
- Strong: The optimized internal geometry of the motor ensures a high power density.
- Optional incremental encoder on most motor sizes
- NEMA sizes
- 11 (28 mm) – Three lengths
- 14 (36 mm) – One lengths
- 17 (42 mm) – Three lengths
- 23 (57 mm) – Three lengths
- 34 (85 mm) – Three lengths
Downloads | |||
---|---|---|---|
Item | Version | Download | |
When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.
Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.
Browse our resource section and find the most useful tools and documents for all our products.