Home > All Products

All Products

MDrive Intelligent Motors

Robust integrated motors, specially well suited for industrial applications

Built on the Lexium  MDrive  platform with the addition of external linear mechanicals

Ultra compact integrated motors with the broadest range of configurations

Built on the MDrive Plus platform with the addition of linear mechanicals

Motion Drives & Controllers

Microstepping drive and controller for programmable motion, or drive only

Ultra-compact drive and controller with  development board options

Ultra compact integrated motors with the broadest range of configurations

Hybrid Stepper Motors

1.8° 2-phase stepper motors available in NEMA sizes 11 (28 mm), 14 (36 mm), 17 (42 mm) 23 (57 mm) and 34 (85 mm).

Delivering long life, high accuracy and unsurpassed repeatability, all in a package that is extremely compact and affordable.

When it comes to your form, fit and function requirements, don’t settle. Get precisely what you need working with us. We know motion.

Contact us with any questions about how we can help you with your motion application or for assistance with your SEM products.

Browse our resource section and find the most useful tools and documents for all our products.