To speed your test/development, this cable is pre-wired with 3-pin EURO AC industrial connector, right-angle termination mate. 4.0 m / 13.0 feet long

To speed your test/development, this cable is pre-wired with 3-pin EURO AC industrial connector, straight termination mate. 4.0 m / 13.0 feet long

To speed your test/development, this cable is pre-wired with 19-pin M23 industrial connector, right-angle termination mate. 4.0 m / 13.0 feet long

To speed your test/development, this cable is pre-wired with 19-pin M23 industrial connector, straight termination mate. 4.0 m / 13.0 feet long

USB-pluggable, electrically isolated in-line USB to SPI converter, pre-wired with 19-pin M23 mating connector to connect power, I/O and SPI communications for  MDrive Step/direction products with circular industrial connectors.

USB-pluggable, electrically isolated in-line USB to RS-422/485 converter, pre-wired with 5-pin M12 mating connector forfor  MDrive Motion Control products with circular industrial connectors.

The MD-CS650-000 is a 5-position, A-coded M12 female with flying leads cable used to interface the CAN bus to Lexium MDrive products. Pre-wired shielded cables with straight M12 connector end for interfacing a CAN network. 10′ (3 m) M12 to flying leads cable.

Connector and pinout comply with CiA DR-303-1: Cabling and Connector Pin Assignment.

The MD-CS640-000 is a 4-position, D-coded M12 male to RJ45 cable used to interface an Ethernet network to a Lexium MDrive product. .Pre-wired shielded cables with straight M12 connector end for interfacing an Ethernet network. 6.5′ (2 m) M12 to RJ45 cable.

The MD-CS630-000 is a 12-position, A-coded M12 male with flying leads cable used to interface I/O signals to the Lexium MDrive product. Pre-wired shielded cables with straight M12 connector end for interfacing logic and I/O. 10′ (3 m) M12 to flying leads cable.

The MD-CS620-000 is a 4-position, B-coded M12 female with flying leads cable used to interface DC power to Lexium MDrive products. Pre-wired shielded cables with straight M12 connector end for interfacing DC power. 10′ (3 m) M12 to flying leads cable.