Accessory Types: Encoder

Factory Mounted Differential Encoder

Single end optical encoder mounted at the factory. Encoder part number appends to the motor part number eg. M-1713-ED100.  This product is an add-on option and not sold independently of a stepper motor or MDrive integrated motor/driver product. Specifications Type Differential optical Number of signals 6 Line counts(1) 100, 200, 250, 400, 500 or 1000 Mating …

Factory Mounted Differential Encoder Read More »

Factory Mounted Single-end Encoder

Single end optical encoder mounted at the factory. Encoder part number appends to the motor part number eg. M-1713-ES100.  This product is an add-on option and not sold independently of a stepper motor or MDrive integrated motor/driver product. Specifications Type Single-end optical Number of signals 3 Line counts(1) 100, 200, 250, 400, 500 or 1000 Mating …

Factory Mounted Single-end Encoder Read More »